支持平台

在左侧选择分类或者直接搜索。

搜索

订货号

系列号

订货代码

描述
The World of Automation on DVD
The World of Automation on DVD Systematically faster access to Products & Services – with the new digital catalogue version on DVD
Tubing/fitting combination PUN/QS
Tubing/fitting combination PUN/QS
Polypropylene fittings NPQP
Polypropylene fittings NPQP

NPQP is FDA compliant. Not only that, it also offers a high level of process security as it is resistant to chemicals, approved for use with food, light and transparent. This makes it an inexpensive alternative to stainless steel fittings.

Planning manual for water treatment plants
Planning manual for water treatment plants
White Paper: Saving process costs with software support
White Paper: Saving process costs with software support Part 3: Practical tips for phases 5 – 8

Product life cycles are becoming ever shorter. Less and less time is available, whether for development of an installation or its possible
modernisation. Companies and their employees therefore try to continuously optimise their processes as that is the only way they can
remain competitive and deal with increasingly demanding challenges.
The software tools provided by system and component suppliers can support them in this; they have been available for quite some time and
their number is constantly growing. The short tips in this white paper are intended as a guide to selecting tools which will help you to save
valuable time.

CogniGame
CogniGame Control by the power of thought

New operational concepts for human-machine interaction

GogniGame is a reinterpretation of a table tennis simulation game,

which was launched on the market in the 1970s. As in table tennis, the players used a joystick in order to move a bar up and down the screen to hit a ball back to their opponent. If a player did not

manage to hit the ball, his opponent was awarded a point.

Metal fitting suitable for use in the food industry NPQH
Metal fitting suitable for use in the food industry NPQH Sturdy, multitalented

Thanks to its high quality, the process reliability of NPQH is excellent.

The electroless nickel plating means the surfaces are abrasion resistant and suitable for use in the food industry.

Linear drive DGP
Linear drive DGP Attention: Product can no longer be ordered!
Expertise from a single source – Media valves in factory automation
Expertise from a single source – Media valves in factory automation Media and process valves

Product portfolio for automation solutions with media valves for your machines and systems. Cooling and lubricating, cleaning and washing, sterilising or dosing and mixing: with Festo as your partner, you are on the safe side worldwide.

Partner for automation with CANopen, Modbus TCP and EtherCAT
Partner for automation with CANopen, Modbus TCP and EtherCAT Fieldbus protocol for valve terminals

CANopen, Modbus TCP and EtherCAT

Automating with FST 4
Automating with FST 4

Easy description how to program in FST

Product Overview for the automotive and Tier1 supplier industry
Product Overview for the automotive and Tier1 supplier industry

Systems, solutions and expertise for the automotive and Tier1 supplier industry

Valve terminals type 03 VIMP-/VIFB-03, multi-functional MIDI/MAXI

The multi-functional Festo valve terminals for MIDI/MAXI valves have a sturdy, modular design and they can be equipped with different valve sizes.

Valve terminals type 04 VIMP-/VIFB-04, ISO 5599/2
Valve terminals type 04 VIMP-/VIFB-04, ISO 5599/2

Festo valve terminals for ISO valves are of sturdy and modular design and can be equipped with 1 to 16 valves as desired.

Linear drives DGPI/DGPIL, with integrated displacement encoder
Linear drives DGPI/DGPIL, with integrated displacement encoder Attention: Products can no longer be ordered!
Partner for automation with DeviceNet and EtherNet/IP
Partner for automation with DeviceNet and EtherNet/IP Fieldbus protocol for valve terminals

DeviceNet and EtherNet/IP

Parallel grippers HGPT, HGPL and Three-point grippers HGDT
Parallel grippers HGPT, HGPL and Three-point grippers HGDT
Automation with function integration
Automation with function integration The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA

An overview of the automation platform CPX

 

 

Single-platform solutions

• Digital and analogue standard tasks

• Demanding I/O tasks with single-channel diagnostics and parameterisation

• Temperature, displacement and pressure measurement

• Electrical and pneumatic safety functions

• Integrated, comprehensive diagnostics and condition monitoring

• Subordinate, decentralised installation system

 

Combine these functions directly with the operating elements

• Pilot or process valves

• Control valves for cylinders, grippers, vacuum

• Pressure regulators

• Servopneumatic positioning systems

• Electric drives and axes

 

For control, choose from fi eldbus/Ethernet as remote I/O or the following front-end controllers:

• CPX-FEC (Festo mini control system)

• CPX-CEC (CODESYS controller with 32-bit processor,  400 MHz, CANopen master)

• PC Worx (controller for control environments from Phoenix Contact)

AS-interface
AS-interface
Control cabinet solutions for the process industry
Control cabinet solutions for the process industry
Broschure: Control cabinet solutions for the process industry
Broschure: Control cabinet solutions for the process industry
Teciam
Teciam

The abbreviation Teciam stands for Training and Excellence Centre in Industrial Automation and Mechatronics. The Teciam conceptualisation on hand describes a holistic concept and approach in overcoming all difficulties putting an industrial orientated training centre from baseline on firm footing.

Energy efficiency@Festo
Energy efficiency@Festo
Technology for education and science
Technology for education and science The current range of Festo Didactic products
EDS® Water Management
EDS® Water Management Understanding the core processes of the water cycle

Clean water for everyone: With modern technology!

Complex systems require responsible operation, as the applications have far-reaching effects on humans, the plant and the environment. The different EDS® Water Management stations prepare users optimally for these varied tasks and systems with state-of-the-art technology.

Electrical engineering and Electronics – Everything from a single source
Electrical engineering and Electronics – Everything from a single source

Equipment for electrical engineering laboratories

 

Regardless of the control and drive technology used, electrical engineering always plays a role.

 

No matter what your training focuses on, electrical engineering and electronics are part of the basic knowledge for all areas of production, process and automation technology.

 

With learning systems from Festo Didactic, learning laboratories – be they modular, customised or complete – can be equipped for any application and budget, whether for industry or trades, for teaching basic principles, for building systems or control or drive technology.

Catalogue for Process Automation
Catalogue for Process Automation
Process automation, Closed-loop control technology, EDS® – Environmental Discovery System
Process automation, Closed-loop control technology, EDS® – Environmental Discovery System Learning systems and services for basic and further training
trends in automation 1.2015
trends in automation 1.2015 The Festo customer magazine

In focus:

Dimensions

Of spatial wonders and amazing feats

显示 3 更多结果……
RSS订阅
通过订货号或订货代码搜索时您能获得详细的产品信息(例如CAD支持以及技术参数)。
如果得不到相关信息,可以使用产品目录中的产品选择功能。