2018/10/10

Gripping and rotating under control

Gripping and rotating under control

Versatile and compact rotary gripper module from Festo
The compact rotary gripper module EHMD tackles numerous rotary and gripping tasks in laboratory automation.

The compact rotary gripper module EHMD from Festo is ideal for handling small parts such as sample vials. Not only is it perfect for laboratory automation, but its compact dimensions also make it suitable for small parts assembly, the electronics sector and the food and beverage industry.

 

The rotary gripper module reliably opens and closes sample vials with up to 15 ml of content in Life Science applications, for example, and is also used for gripping and placing microwell plates. Sample preparation, analysis and centrifuge loading are some of the additional application areas. The module also effortlessly tackles rotary and gripping tasks in in-vitro diagnostics, cell and genome research, as well as in quality inspection in the biotech/pharmaceutical industry. When combined with a 3-dimensional gantry, the rotary gripper module EHMD is also perfect for pick & place tasks, quality inspections with cameras, bar code identification and label printing processes.

 

Featuring a stepper motor for continuous rotation, it makes it possible to handle small objects across a vast array of applications. The rotary gripper module EHMD comes in two versions: electric rotation and gripping or electric rotation and pneumatic gripping.

 

The optional Z-module is especially practical as during rotation it balances out thread pitches on covers of up to 10 mm, without the Z-axis having to be moved. This makes the rotary process quicker and generally usable for various cover types and thread pitches. With the motor controller CMMO from Festo, the rotary gripper module can be easily integrated into an existing system. The Festo Configuration Tool FCT makes configuration incredibly simple, regardless of whether the positioning or power mode is selected.

 

www.festo.com/lab

 

About Festo:

Festo AG is a global player and an independent family-owned company with headquarters in Esslingen am Neckar, Germany. The company supplies pneumatic and electrical automation technology to 300,000 customers of factory and process automation in over 40 industries. The products and services are available in 176 countries. With about 20,100 employees in over 250 branch offices in 61 countries worldwide, Festo achieved a turnover of around €3.1 billion in 2017. Each year around

8 % of this turnover is invested in research and development.

 

In this learning company, 1.5 % of turnover is invested in basic and further training. Yet training services are not only provided for Festo's own staff – Festo Didactic SE also supplies basic and further training programmes in the field of automation technology for customers, students and trainees.

 

问题:

Christopher Haug

+49(711)347-4032
+49(711)34754-4032

Festo 媒体服务

 
 

图片

图片说明 下载
Display EHMD Versatile: the compact rotary gripper module EHMD tackles numerous rotary and gripping tasks in laboratory automation as well as small parts handling, the electronics sector and the food and beverage industry. (Photo: Festo AG & Co. KG)
EHMD 1 Two versions: electric rotation and gripping or electric rotation and pneumatic gripping. (Photo: Festo AG & Co. KG)
EHMD 2 Two versions: electric rotation and gripping or electric rotation and pneumatic gripping. (Photo: Festo AG & Co. KG)