2018/11/26

Defying cold and corrosion

Defying cold and corrosion

Festo filter regulators made of stainless steel and with aluminium coating
Robust filter regulators are in demand for compressed air treatment in harsh environments in the process industry.

Robust filter regulators are in demand for compressed air treatment in harsh environments in the process industry. Depending on the need of the customer for materials and ambient temperature, we offer the most suitable filter regulator,

whether with a housing with aluminium coating for up to -40°C or in stainless steel for up to -60°C.

 

Filter regulator LFR- ...-EX4 with aluminium coating can be installed in a control cabinet or directly on automated process valves in the field. It stands out thanks to its high resistance to corrosion and extreme temperatures from -40°C to +80°C. The flow rate is 3400 l/min.

 

The components of filter regulator PCRP are all made of high-quality stainless steel 316L. The PCRP can be used in areas with extreme temperatures of up to -60°C. It offers a flow rate of 4100 l/min.

 

Both filter regulators conform to the ATEX requirements for zones 1 and 21, and both series can also be used in safety-related circuits up to

SIL 2.

 

www.festo.com/processautomation

 

 

问题:

Christopher Haug

+49(711)347-4032
+49(711)34754-4032

Festo 媒体服务

 
 

图片

图片说明 下载
Festo press photo Filter regulator LFR High resistance to corrosion and extreme temperatures: filter regulator LFR-...-EX4 from Festo. (Photo: Festo AG & Co. KG)
Festo press photo Filter regulator PCRP For extreme temperatures: filter regulator PCRP made of stainless steel from. (Photo: Festo AG & Co. KG)