Linear drive DLGF-G-32-600-PPSA
5074790
GTIN: 4052568419554
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
600 mm
Cushioning
Self-adjusting pneumatic end-position cushioning
Position detection
Via proximity switch
