Plastic tubing PEN-6X1-SI

551463

GTIN: 4052568052485

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
6 mm
Inside diameter
4 mm
Temperature-dependent operating pressure
-0.95 bar - 10 bar
Ambient temperature
-30 °C - 60 °C