Plastic tubing PTFEN-4X0,5-NT-100

8061171

GTIN: 4052568290603

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
4 mm
Inside diameter
2.9 mm
Temperature-dependent operating pressure
-0.95 bar - 12 bar
Ambient temperature
-20 °C - 150 °C