Plastic tubing PTFEN-6X1-NT-100

8061172

GTIN: 4052568290610

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Outside diameter
6 mm
Inside diameter
4 mm
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-20 °C - 150 °C