Soft-start valve MS4-EDE-1/4-V24-AD13-B

8236747

GTIN: 4052568803018

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G1/4
Standard nominal flow rate (standardised to DIN 1343)
2000 l/min
Operating pressure
3 bar - 7 bar
Type of actuation
Electrical