Account Migration
Important Closure Updates
Back
Careers
Festo as an employer
Vacancies and applications
Login
Cart
New Zealand
Add a second order code
Pressure indicators
Home
Products
Valves and valve terminals
Valve manifolds
Accessories for valve terminals
Pressure indicators
PAGN
Pressure gauge PAGN
Pressure gauge to DIN EN 837-1 for attaching to a push-in fitting with display range up to 16 bar/230 psi.
Designs based on EN 837-1
Display units bar, psi, MPa
Downloads
Product information