Product Guide Electronics and Electrical Engineering

55 → festo.com/didactic Drive Technology and Motor Control > Project Kits Order no. 8228012 Drive Project Kit This project kit consists of: – Servo drive CMMT-ST-C8-1C-MP-S0 for stepper and BLDC motors, which can control simple motion blocks directly, but can also be controlled via a PLC using the EtherCAT – EtherNet/IP – Modbus/TCP – PROFINET protocols. Protection class IP 20, for DIN rail mounting, nominal current per phase 8 A – Stepper motor EMMT-ST-42-S-RS size 42, according to IEC 60034, nominal torque 0.24 Nm, nominal rotational speed 600 rpm, absolute encoder single turn with 65536 position values per revolution, operating voltage 48 V, nominal power 17 W, nominal current 1.8 A – Suitable connecting cable NEBMM17G12-EH-2.5-Q6N-LE12 for stepper and BLDC motors, 12 cores, 2.5 m long, energy chain-compatible, max. 48 V, 7.6 A – Commissioning with the free Festo Automation Suite software The kit is compatible with the electrical linear drive and linear slide project kits. No course materials are provided for the project kits, but full component documentation is available online. Order no. 8228014 Spindle Axis Project Kit This project kit consists of: – Ball screw axis ELGC-BS-KF-45-20010P, size 45 with ball screw and recirculating ball bearing guide, 200 mm stroke, 100 N max. feed force, 0.15 mm reversing backlash, max. speed 0.6 m/s and lifetime lubrication – Axial mounting kit EAMM-A-V3242A for mounting a size 42 stepper motor – Adapter kit EHAA-D-L2-45-L2-45 for mounting the axis on a flat surface or slide The kit is compatible with the motor and controller project kit. No course materials are provided for the project kits, but full component documentation is available online. Order no. 8228015 Linear Slide Project Kit This project kit consists of: – Mini slide EGSC-BS-KF-32-100-8P, size 32, stroke 100 mm, recirculating ball bearing guide and recirculating ball screw, reversing backlash 0.15 mm, max. speed 0.5 m/s, max. feed force 60 N, materials aluminium, steel, mounting option for limit switch – Axial kit EAMM-A-V25-42A for mounting a size 42 stepper motor – Angle kit EHAA-D-L2-45-L2-32-AP for mounting the slide at right angles to a slide or flat surface. The kit is compatible with the motor and controller and electrical linear drive project kits. No course materials are provided for the project kits, but full component documentation is available online. Order no. 8228013 Power Supply Unit This project kit consists of: - Fixed power supply CACN-3A-110-G2, output current 24V, max. 10 A, protection class IP20, cooling via free convection, for DIN rail mounting, approval according to EMC and Low Voltage Directive, UL. The kit is compatible with the motor and controller, electrical linear drive and linear slide project kits. No course materials are provided for the project kits, but full component documentation is available online.

RkJQdWJsaXNoZXIy MzE0OTAwNw==