Product Guide Electronics and Electrical Engineering

80 Three-Phase Motor Starters TP 8015-8 Electric Power Technology > Training Packages TP 801X (EMS A4) > Power Electronics Explore the basics of three-phase motor starters and power electronics drives to ensure safe and efficient motor operation. This training package provides hands-on experience with motor starters, soft starters, and their advanced features. It also address important phenomena associated with motor starting. The training package includes the necessary equipment to perform the hands-on learning activities of the “Three-Phase Induction Motors Starters” course, available on Festo LX (subscription required) or as a campus license (sold separately). Learners connect modules following step-by-step instructions to study topics such as DOL starters and soft starters, advanced features of soft starters such as kick start, soft stop, etc. DC bus, and more. The four-quadrant power supply and dynamometer controller emulates a flywheel connected to the fourpole squirrel-cage induction motor. The thyristors are managed by the Data Acquisition and Control Interface (DACI), which controls the power delivered to the induction motor. The DACI allows the user to monitor and manipulate parameters, as well as observe the motor’s starting current, torque, and speed. Equipment Set TP 8015-8 220 – 240 V, 50 Hz 8223529 The most important components at a glance: 1x Squirrel-Cage Induction Machine 595064 1x Synchronization Lamps and Contactor 8208627 1x Three-Phase AC 400 V DC 230 V Power Supply 594825 1x Power Thyristors 8167245 1x Three-Phase AC Filter 8166653 1x 24V AC Power Supply (Wall Mount) 793290 1x Four-Quadrant Power Supply and Dynamometer Controller (note 1) 595028 1x Four-Quadrant Dynamometer Motor 595062 1x Data Acquisition and Control Interface DACI-2 594499 1x Protective Guard – Face-to-Face 794194 Notes: The Thyristor function set must also be activated (sold separately, order no. 581454) Necessary accessories, also order: 1x Coupling Face-to-Face 792271 1x Connection Lead Set and Grounding Kit 595916 1x Three-Phase AC Power Supply and Safety Unit 594826 1x Mobile Frameline, complete model without energy duct or 8075133 1x Tabletop Workstation (DIN A4) or 8153360 1x Tabletop Double-Sided Workstation 8158409 Note: A computer with a Windows 7/8/10 operating system is also required. Recommended Learning Material Workbooks (→ page 162) Campus license: en 8228874 Notes: The campus license “Power Electronics Motor Drives” includes the student and instructor manuals of the following workbooks: “Three-Phase Motor Drives”, “DC Motor Drives”, and “Three-Phase Induction Motor Starters”, Printed workbooks are available upon request. Courses on Festo LX: aThree-Phase Motor Drives aDC Motor Drives aThree-Phase Induction Motor Starters

RkJQdWJsaXNoZXIy MzE0OTAwNw==