Product Guide Electronics and Electrical Engineering

159 → festo.com/didactic Learning Media > Software > FluidSIM Interfaces to practical applications With FluidSIM, students put the knowledge they have learned into practice straight away. Signals are transmitted either via the connected hardware or via interfaces from other programs. All parameters are identical to those of the training packages from Festo Didactic and additionally, they can be fully adapted to the characteristics of other components. The EasyPort hardware enables FluidSIM to be used both as a controller for real systems and as a replacement for them. The industry standard OPC-UA is also supported, bringing FluidSIM even closer to industrial applications. Integration in Festo LX By integrating FluidSIM in Festo LX, simulation tasks can be created directly in Festo LX by the tutors and then processed and simulated by the students. Users no longer have to switch between the two programs. User versions FluidSIM can be accessed in different ways. Depending on the license, users can choose between the Windows version, the web version, or they can opt to integrate FluidSIM into our digital learning portal Festo LX. Web version The web version of FluidSIM is a device-independent user application. It can be accessed anytime, anywhere, and from any device (e.g., iPad). The web version includes approximately 80% of the functionality of the Windows version, covering all the most important and frequently used features. It is continuously developed and enhanced, with additional functions available exclusively on the web. Windows version The Windows version includes all the functionalities and content of FluidSIM. Please note that this version can only be run on devices with a Windows operating system. This version can also be used offline. Our licensing options FluidSIM 365 and FluidSIM 6 are the two license versions available for FluidSIM. The FluidSIM 365 license version gives users access to the web and Windows versions, as well as the FluidSIM functions within Festo LX. All updates and upgrades are included in the FluidSIM 365 license. A pure FluidSIM 6 license includes all the updates for version 6. Upgrades to a higher version are not included, nor is the use of the web version and the functions of FluidSIM within Festo LX possible. The licenses for all the versions provide users with maximum flexibility. As a result, some of the licenses can be used for the web version, some for the Windows version, and the rest for using FluidSIM in Festo LX. We have applied the floating principle: this means that as soon as a user no longer actively uses a license, it is available for the next user in the organization. FluidSIM 365 – 1 year Pneumatics 8198195 Hydraulics 8198196 Electrical Engineering 8198197 FluidSIM 365 – 3 years Pneumatics 8198198 Hydraulics 8198199 Electrical Engineering 8198200 FluidSIM 365 – 5 years Pneumatics 8198201 Hydraulics 8198202 Electrical Engineering 8198203 FluidSIM 6 Pneumatics 8198189 Hydraulics 8198190 Electrical Engineering 8198191 FluidSIM at a glance – Convenient creation of circuit diagrams and their interactive simulation – Content tailored to Festo Didactic learning systems – Various usage options: web, Windows, and via the Festo LX digital learning portal – Can be used online and offline – Fast learning preparation and individual learning – Learn what effects changes in a technical set-up have and observe the immediate consequences by running real-time simulations – Extensive library of pneumatic, hydraulic, control, electronic and digital components – Virtual and real measuring devices – Fault models for developing skills in troubleshooting and preventing errors

RkJQdWJsaXNoZXIy MzE0OTAwNw==