Product Guide Electronics and Electrical Engineering

169 → festo.com/didactic Drive Technology and Motor Control Learning Media > Courseware > Workbooks Fundamentals of Circuits With Contacts Contactor controls still have their place despite increasing automation and increasingly cost-effective control electronics. The workbook for the fundamentals of circuits with contacts covers the specific topics relating to relays and contactor controls in six realistic projects plus an additional project for soft starters. The control circuit with topics such as self-latching loop and locking plays just as important a role here as the primary circuit with the circuits for asynchronous three-phase motors, from simple starting to star-delta reversing circuit. The workbook contains: – Solutions – Didactic notes – Worksheets for the student – Graphics Campus license: de 570901 en 567315 es 567317 fr 567319 Course on Festo LX: aFundamentals of Circuits With Contacts Fundamentals of DC Machines In drive technology, DC drives currently play a major role in mobile drive solutions. The workbook for the fundamentals of DC machines covers the specific topics relating to DC drives. The content is first elaborated theoretically and then consolidated in exercises. In addition to the design of the machines, their circuitry and areas of application are demonstrated in realistic projects. The workbook contains: – Solutions – Didactic notes – Worksheets for the student – Graphics Campus license: de 571781 en 571783 es 571785 Course on Festo LX: aFundamentals of DC Machines Fundamentals of AC Machines We come into contact with AC drives every day, as these motors are commonly used in household appliances and electric handheld tools in particular. The workbook for the fundamentals of AC machines introduces the topics relating to AC motors in realistic projects. Particular emphasis is placed on design, circuitry and areas of application. Control questions on the content facilitate the assessment of learning success. The workbook contains: – Solutions – Didactic notes – Worksheets for the student – Graphics Campus license: de 571789 en 571791 es 571793 Course on Festo LX: aFundamentals of AC Machines Fundamentals of Three-Phase Current Machines The sturdy design and wide range of applications thanks to modern power electronics have contributed to threephase motors becoming the standard drives for industrial applications. In the workbook for the fundamentals of three-phase current machines, the design, connection and areas of application are explained on the basis of realistic project exercises. The machines are exposed to a wide range of simulated load situations in order to determine their options. The workbook contains: – Solutions – Didactic notes – Worksheets for the student – Graphics Campus license: de 571797 en 571799 es 571801 fr 571803 Course on Festo LX: aFundamentals of Three-Phase Current Machines Workbook TP 1211 With CD-ROM Festo Didactic 567315 EN Fundamentals of circuits with contacts 0V Q1 S1 Q2 S2 K1 S3 Q1 Q2 Q2 Q1 Q1 Q3 Q4 Q4 Q3 K1 Q2 K1 F2 22 21 1 24V F1 2 1 2 3 4 5 6 7 22 21 14 13 14 13 22 21 22 21 A1 A2 22 21 A1 A2 22 21 A1 A2 22 21 A1 A2 A1 A2 22 21 14 13 14 13 44 43 44 43 16 15 28 25 Workbook With CD-ROM Festo Didactic 571791 en Fundamentals of AC machines 0.1 0.2 0.3 0.4 0.6 0.7 0.9 1.0 100 1000 900 800 700 500 400 300 200 1100 0.8 0.5 Nm 1.2 600 1200 1300 1/min 1500 20 180 160 140 100 80 60 40 120 0.2 1.8 1.6 1.4 1.0 0.8 0.6 0.4 1.2 0 220 W 2.2 A M n I P2 P2 M =f [ ] I M =f [ ] n M =f [ ] M 1 CA CB Z2 Z1 U1 U2 L1 N PE n Workbook With CD-ROM Festo Didactic 571783 en Fundamentals of DC machines L1 N PE V A1 A2 E2 E1 L+ LL+ LM -P1 -M1 -T1 -T2 30 60 90 120 150 180 210 240 270 300 330 1800 2000 2200 2400 2600 2800 3000 3200 3400 3600 mA 1/min n IE n I =f [ ]E Workbook With CD-ROM Festo Didactic 571799 en Fundamentals of three-phase current machines 200 400 600 800 1000 1200 1600 60 0.2 0.4 0.3 0.6 120 180 0.8 0.6 1.0 1.2 0.9 240 1.4 300 1.6 1.2 1.8 360 2.0 2.6 2.2 2.8 2.4 3.0 1.5 1.8 2.1 2.4 min -1 Nm A W M I P2 n I n =f [ ] P2 n =f [ ] M n =f [ ] L1 L2 L3 N PE 6 4 2 5 3 1 -F1 1 3 5 4 6 2 I> I> I> n -Q1 L1 DC+ L2 PE L3/N DCOutput Input Motor  -M1 -A1.1 -A1.2 M 3

RkJQdWJsaXNoZXIy MzE0OTAwNw==