Product Guide Electronics and Electrical Engineering

6 Electricity and Electronics > Electeo Electeo Base Unit Thanks to its connectivity and data acquisition capabilities, this laboratory device allows learners to perform practical activities outlined in the Electeo courses. Learners clip a learning board and analyze circuits in a web-based environment. The Electeo base unit provides a self-contained work environment: portable, lightweight, and ergonomically designed, ensuring user comfort. Made of durable plastic, it operates on low voltage, prioritizing user safety and longevity. It incorporates protection against short circuits and features hardware status lights for both instruments and the unit itself. With secure learning board fixation using magnets, it accommodates one full-size board or two half-size boards. Connectors power and control boards equipped with active components. Data acquisition terminals provide access to the virtual instruments. These instruments include DC voltage sources, a digital multimeter (voltmeter, ammeter, ohmmeter, and power meter), signal and clock generators, and a dual-channel oscilloscope, meeting the most demanding training needs. Virtual instruments can be accessed through a web browser or the Festo LX interface. They are as accurate as traditional instruments. Adaptive displays enhance user convenience, with measured values easily transmitted directly to the Festo LX course. Electeo base unit with Wi-Fi 8141686 Electeo base unit without Wi-Fi 8208409 The base unit with Wi-Fi includes the TP-Link ARCHER T2U AC600 USB Wi-Fi adapter, which complies with FCC (USA), IC (Canada), CE DoC (EU), and UKCA (UK) regulations. For other regions, the base unit without Wi-Fi is available, and a compatible USB dongle can be sourced locally. For more information, please contact your Festo representative. Necessary accessory, also order: Power cable with IEC connector at one end and country-specific plug at other end. Connector as per... CEE 7 for DE, FR, NO, SE, FI, PT, ES, AT, NL, BE, GR, TR, IT, DK, IR, ID 582146 NEMA 5-15 for US, CA, Central America, BR, CO, EC, KR, TW, TH, PH, JP 582145 BS 1363 for GB, IE, MY, SG, UA, HK, AE 582148 AS-3112 for AU, NZ, CN, AR 582147 SEV 1011 for CH 582150 CEI 23-50 for IT 582151 NBR 14136 for BR 582152 Other plug types are available on request. Connectivity options include USB type B for virtual network connection, RJ45 for standard network connection, and built-in Wi-Fi supporting access point or client network connections. Future-ready expansion possibilities comprise USB type A 2.0 and optical link for high-speed data transfer. Network interfaces like 10Base-T, 100Base-TX, and IEEE 802.11 a/b/g/n wireless capabilities augment connectivity. Powered by a unique electronics core, the base unit enables seamless communication with various devices. Firmware updates are automatic and there are no software or drivers to install. The Electeo base unit is meticulously designed for convenience and hassle-free operation. The Electeo base unit is provided with three oscilloscope probes, multimeter cables, 2 mm safety laboratory cables, and jumpers. Storage Unit for Learning Boards Compact, portable rack tray that holds up to 8 learning boards in an upright position for easy access and visibility. Made from lightweight aluminum, this open-frame rack tray features two handles for easy manipulation. The integrated plastic inserts stabilize and hold learning boards. Order no. 8205343

RkJQdWJsaXNoZXIy MzE0OTAwNw==