14 Electricity and Electronics > Training Packages Fundamentals of Electrical Engineering and Electronics TP 1011 The basis of everything The universal patch panel of this training package uses the proven 19 mm grid. The universal patch panel and basic power supply unit, which includes a function generator, form the basis on which the digital and control technology component sets can also be used. With the component set, all basic exercises of DC, AC and semiconductor technology can be performed and basic electronic circuits can be examined. The storage panel, with its clearly labeled slots, provides order and structure. The equipment set variant TP 1011 M additionally contains a measuring module integrated in the power supply unit and the necessary measuring leads, adapters, and the PSU Remote software. Training content – Direct current Voltage, current, resistance, conductance, Ohm’s law, using measuring devices, energy and capacity, series and parallel connections, voltage dividers, non- linear resistors, bridge circuit, voltage source – Alternating current Electric field, induction, capacitor and coil in DC and AC circuit, series and parallel circuits, active resistance, reactance and impedance, phase shift of current and voltage – Semiconductors Semiconductor diode, Zener diode, LED, bipolar transistors, unipolar transistors, diac, triac, thyristor – Basic electronics circuits Transistors and basic circuits, multi-level amplifiers, power amplification, differential and direct current amplifier, impulse and saw tooth generators, sine wave generators, power supply unit circuits On the safe side! The system is completely equipped with safety plugs and sockets based on state-of-the-art technology. This applies to all electrical connections – whether on the components or devices. The equipment set is therefore ideal for use in any laboratory, even if there are high voltages present. Safety first! Easy to connect! Safety plugs at the bottom, safety sockets at the top – each component has double the connections. As a result, measurements can be taken at any time without having to modify the circuit, and parallel connections are easy to establish.
RkJQdWJsaXNoZXIy MzE0OTAwNw==