20 Basic Principles of Control Technology TP 1013 Control technology explained simply and comprehensibly The training package Basic Principles of Control Technology provides a fast and easy-to-understand introduction to the topic of controllers and controlled systems. The basic terminology of control technology, the behavior of various controllers and the structured analysis of requirements for controlled systems are particularly important here. Ways and means of analyzing and solving control problems are shown and looked at in depth through experiments during the projects. The equipment set permits fast and flexible construction of different controllers and thus allows simple inspections of behavior based on the interaction with controlled systems of different types. All parts of the equipment set are completely equipped with safety plug connections. The Combiboard Digital and Control Technology EduTrainer contained in the equipment set provides the required supply voltages for all tests and also contains a square-wave generator with 7 different output frequencies. This Combiboard EduTrainer is also used in the training package Basic Principles of Digital Technology. Components included – 1x 2 differential inputs with subtracter – 1x P element – 1x I element – 1x D element – 1x summer with adjustable offset – 1x limiter with level adaptation of the output signals – 1x comparator with hysteresis and switching output – 2x controlled system Training content – Structure of a control circuit – Step response, dynamic behavior – Standardizing physical variables – Bode diagram – Modeling a controlled system – Positive and negative feedback – Two and three-point controller – P, I and PID controllers – Stable and unstable behavior – Controller gain – Delay behavior according to Ziegler and Nichols Electricity and Electronics > Training Packages
RkJQdWJsaXNoZXIy MzE0OTAwNw==