24 Electricity and Electronics > Training Packages Expansion Boards and MecLab Interface 1 3 2 5 1 Combo Board The Combo Board works with any upstream programmer board, allowing multiple technologies to be explored using a single downstream board. The board includes 16 individual LEDs, 16 individual switches, a quad 7-segment display, a 20 x 4-character alphanumeric LCD, onboards sensors (light / potentiometer), and an audio output socket. . The graphical LCD is driven via an intelligent conversion module (macro) to allow it to be treated as a standard Alphanumeric HD44780 compatible device. Order no. 8083412 2 Prototype Board The Prototype Board allows for easy addition of custom circuitry into the system. It connects the I/O lines of a port to an array of standard pitch holes. The board is supplied with a small a solderless breadboard and leads. Order no. 8083406 3 Keypad 3x4 Board The Keypad Board allows for simple data entry using an array of switch inputs. Switches are push to make. Order no. 8083408 4 Color Graphical LCD Board The Color Graphical LCD Board provides a 160 x 128 pixel TFT color graphical display capable of drawing text, displaying images and symbols in 16-bit color. Featuring a Flowcode compatible ILI9163C display driver IC the display can be programmed and fully simulated within the Flowcode environment. The board also features a dimmable backlight to provide maximum display visibility even in the dark. Order no. 8089821 5 Actuators Board The Actuators Board includes a DC motor with both analogue and digital feedback, a servo motor and a stepper motor with gearbox, plus the circuitry to drive the motors. A DC socket allows the various drivers to be powered from a secondary power supply. Order no. 8083413 6 LED Board The LED Board allows a bank of eight LED indicators to be added to the system. LEDs can be driven in a digital way using on or off output states or in an analogue way using pulse width modulation (PWM) techniques. Each LED is in the active high configuration. Order no. 8083404 7 LCD Board The LCD Board provides a 20 x 4 character alphanumeric display compatible with the standard HD44780 type displays. An onboard microcontroller listens for HD44780 compatible commands and converts the incoming commands into SPI packets that drive the modern chip on glass (COG) graphical display. Order no. 8083407 8 SD card Board The micro SD card Board allows a large amount of data storage to be added to the system. The board provides a means of reading and writing data to the SD card as well as providing level shifting to allow 5V and 3V3 systems to be compatible. The board also provides a means of detecting if the card is present via a switch built into the card socket. Order no. 8083409 6 4 7 8
RkJQdWJsaXNoZXIy MzE0OTAwNw==