26 Electricity and Electronics > Training Packages Flowcode A Visual Programming Environment Flowcode enables quick and easy development of complex electronic and electromechanical systems. The graphical programming tool allows those with little experience to develop systems in minutes. Flowcode is an advanced integrated development environment (IDE) for electronic and electromechanical system development. Engineers— both professional and academic – use Flowcode to develop systems for control and measurement based on microcontrollers or on rugged industrial interfaces using Windows compatible personal computers. Furthermore, Flowcode allows full simulation (including simulation of C code), with users also being able to convert C code to flowcharts and other programming languages. Other features included the ability to Auto ID downstream boards that are connected, improved compatibility with Arduino hardware, to give a more streamlined and smooth approach to programming this popular family, and SCADA mode – meaning users can now control external hardware from their PC using this impressive feature. Flowcode 10 licenses 1 user 8194089 10 users 8194090 50 users 8194091 Contact us for more licensing options. Graphical programming The graphical icons which are used to develop systems within Flowcode are easy-to-use. It enables first-time developers to pick up the fundamentals and run with their designs. Using graphical icons allows users to view and learn code side-by-side for easier learning. For more advanced users with a good understanding of programming, Flowcode allows integration of pre-written codes. Microcontroller flexibility Flowcode gives you the ability to work with multiple chip variants in an easy and flexible way. When learning and developing designs using 8-bit PIC or Arduino microcontrollers, Flowcode is perfect for students and makes code-porting simple, meaning that users can switch target devices with ease. Testing and debugging Ghost Technology embedded on upstream boards provides a real-time log of the status of all the pins on the microcontroller whilst a Flowcode program is running on the device. Built into Flowcode is a data recorder and oscilloscope which makes test and debugging procedures straightforward. Flowcode is also compatible with external hardware including oscilloscopes, power supplies, signal generators and more. Component library The library contains a vast collection of components that can be used to create systems, from simple switches and LED’s to more complex communications modules. Electronic communications Communications developments form a large part of modern day electronic education and understanding. Communications including CAN bus, Bluetooth, USB, Ethernet and WIFI are available within the Flowcode environment. New in version 10 – New 2D panels provide clearer graphics and customization option of all panels with your own drawings and notes. – All 2D components have been redesigned with clearer graphics. Backwards compatible with V9 panels. 3D still supported. New primitive components with nesting properties. – Code for any component can be viewed, edited, and customized. – Improved simulation display and speed. – Create web-based applications. HTML export allows you to create control and data gathering projects that function on any browser on any platform. Javascript based components allow simple web based applications to be produced. – Facilitated project documentation and export.
RkJQdWJsaXNoZXIy MzE0OTAwNw==