Product Guide Electronics and Electrical Engineering

28 Electricity and Electronics > Accessories 1 Tabletop Power Supply Unit – Input voltage: 85 – 265 V AC (47 – 63 Hz) – Output voltage: 24 V DC, short-circuit-proof – Output current: max. 4.5 A – Dimensions: 75 x 155 x 235 mm Without power cable Order no. 8049633 Connector as per CEE 7/VII for DE, FR, NO, SE, FI, PT, ES, AT, NL, BE, GR, TR, IT, DK, IR, ID Order no. 162417 Connector as per NEMA 5-15 for US, CA, Central America, BR, CO, EC, KR, TW, TH, PH, JP Order no. 162418 Connector as per BS 1363 for GB, IE, MY, SG, UA, HK, AE Order no. 162419 Connector as per AS 3112 for AU, NZ, CN, AR Order no. 162380 Connector as per SEV 1011 for CH Order no. 162381 Connector as per SANS 164-1 for ZA, IN, PT, SG, HK, (GB), (AE) Order no. 162382 2 EduTrainer 24 V Power Supply Unit – Input voltage: 1 AC/110 – 230 V (47 – 63 Hz) – Output voltage: 24 V DC, short-circuit-proof – Output current: Max. 4.5 A – Front plate: 133 x 297 mm – Console housing with rubber feet for use in an A4 frame or on tabletop – Connection via 4 mm safety plugs – Feedtrough for 3AC/400V Order no. 571813 3 Power Supply Unit for Mounting Frame – Input voltage: 85 – 265 V AC (47 – 63 Hz) – Output voltage: 24 V DC, short-circuit-proof – Output current: max. 4.5 A – Dimensions: 170 x 240 x 92 mm Without power cable Order no. 8049382 Connector as per CEE 7/VII for DE, FR, NO, SE, FI, PT, ES, AT, NL, BE, GR, TR, IT, DK, IR, ID Order no. 159396 Connector as per NEMA 5-15 for US, CA, Central America, BR, CO, EC, KR, TW, TH, PH, JP Order no. 162411 Connector as per BS 1363 for GB, IE, MY, SG, UA, HK, AE Order no. 162412 Connector as per AS 3112 for AU, NZ, CN, AR Order no. 162413 Connector as per SEV 1011 for CH Order no. 162414 Connector as per SANS 164-1 for ZA, IN, PT, SG, HK, (GB), (AE) Order no. 162415 4 5-Fold plug Socket Strip with Switch Impact and shatter resistant plug socket strip with tamper-proof cover, 4 mounting points and mounting attachments. With power supply plug suitable for: DE, FR, NO, SE, FI, PT, ES, AT, NL, BE, GR, TR, IT, DK, IR, ID Order no. 380707 5 IEC Power Cable One end fitted with a straight IEC C13 connector and the other fitted with a country-specific connector. Connector as per CEE 7/VII for DE, FR, NO, SE, FI, PT, ES, AT, NL, BE, GR, TR, IT, DK, IR, ID Order no. 247661 Connector as per NEMA 5-15 for US, CA, Central America, BR, CO, EC, KR, TW, TH, PH, JP Order no. 350362 Connector as per BS 1363 for GB, IE, MY, SG, UA, HK, AE Order no. 350363 Connector as per AS 3112 for AU, NZ, CN, AR Order no. 350364 Connector as per SEV 1011 for CH Order no. 350366 Connector as per SANS 164-1 for ZA, IN, PT, SG, HK, (GB), (AE) Order no. 350367 6 IEC Power Cable 90° One end fitted with a 90° IEC C13 connector and the other fitted with a country-specific connector. Preferred version for EduTrainer Universal. Connector as per CEE 7/VII for DE, FR, NO, SE, FI, PT, ES, AT, NL, BE, GR, TR, IT, DK, IR, ID Order no. 549860 Connector as per NEMA 5-15 for US, CA, Central America, BR, CO, EC, KR, TW, TH, PH, JP Order no. 549861 Connector as per BS 1363 for GB, IE, MY, SG, UA, HK, AE Order no. 549862 Connector as per AS 3112 for AU, NZ, CN, AR Order no. 549863 Connector as per SEV 1011 for CH Order no. 549864 Connector as per SANS 164-1 for ZA, IN, PT, SG, HK, (GB), (AE) Order no. 549865 With IEC power cable, 1.3 m, with: With IEC power cable, 1.3 m, with: CEE 7/VII NEMA 5-15 BS 1363 AS 3112 SEV 1011 SANS 164-1 1 2 3 4 5 6 Accessories Power Supplies and Cables

RkJQdWJsaXNoZXIy MzE0OTAwNw==