Product Guide Factory Automation

24-month Festo Didactic warranty → www.festo-didactic.com 14 15 Learning factories > Pallet circulation > CP Lab CP Lab Industry 4.0 from the outset Your benefits – Modular design – Flexible learning content – Easily expandable – State-of-the-art technology – Designed for IoT devices – Seamless transition to the CP Factory – Expandable using mobile robotics – Compact and space-saving size: can be used on laboratory tables or trolleys CP Lab – The compact Industry 4.0 learning system The Cyber-Physical Lab is the professional and compact Industry 4.0 learning system from Festo Didactic. It includes all the technologies and components needed for communicating an in-depth knowledge of Industry 4.0. The modular and flexible design has a range of learning scenarios, from individual pallet transfer systems with integrated controller right up to a connected production system with cloud services. Learning factories > Pallet circulation > CP Lab Main components of the Pallet Transfer System Every individual Pallet Transfer System consits of the following main components: – Integrated controller – Mono-belt transfer system – Pallet stopper – 3/2-way valve – Inductive sensor – Capacitive sensors at the start and the end of the belt – RFID read/write system – Binary ID system – Optical transmitter and receiver – AC or DC motor – Motor controller, bi-directional with 2 speed levels – Incremental shaft encoder – IO Link master – IO Link device – Analog I/O using IO Link – Control panel Options Control variants: – Festo CECC with 14 DI/8 DO – Siemens S7 ET200SP CPU1512-F with 16 DI/16 DO – Decentralized peripherals Siemens ET200SP with IM155 module HMI variants: – Siemens Touch Panel TP700, 7” – Festo touch panel CDPX, 7” Motor variants: – DC motor – Three-phase motor 230 V – Three-phase motor 400 V for star/delta circuit System overview Pallet Transfer System and Application Modules The system consists of an Application Module which is placed on a Pallet Transfer System. Application Modules The following application modules can be selected: – Magazine – Drilling and iDrilling – Pick-by-light – Measuring – Turning – Camera inspections – Muscle press – Labelling – Tunnel furnace – Output – Automatic Warehouse for workpieces Other application modules on request. Training content – Design and structure of the CP Lab: – Sensors/actuators – Process modules – Conveyor belt – Network – Process and plant management level – MES – Recording information using intelligent sensors – Control using PLC – Communication based on bus technologies – Binary pallet identification – Identification via RFID – Plug & produce: quick integration of new application modules using cyber-physical systems – Manufacturing execution system (MES): creating, managing, controlling and visualizing customer orders For more details regarding the CP Lab 400, please contact: → Mr Eckhard von Terzi, eckhard.vonterzi@festo.com

RkJQdWJsaXNoZXIy MzE0OTAwNw==