Product Guide Factory Automation

24-month Festo Didactic warranty → www.festo-didactic.com 88 89 Learning factory kit > Single workpiece flow > MPS stations The MPS measuring station D tackles a number of topics, including how to record and process analog and digital signals. The station also provides insight into how pneumatic actuators work and are used, and how actuators are calibrated. The station takes workpieces out of the ongoing process in order to place them on a measuring table and measure their height. The conveyor module transports the workpieces to the measurement point. The rotary lifting module moves a workpiece into the measuring position. The diffuse sensor measures the height of the workpiece. Depending on the result of the measurement, an electric quarter-turn actuator either moves the workpiece onto a material slide or places in on the conveyor. Fiber-optic through-beam sensors and opto sensors monitor the material flow on the conveyor. The conveyor can be used in both directions. The diffuse sensor supplies either an analog or a digital output signal, as required. The module can thus be used for various levels of training. The binary switching output can be adapted to the measurement requirement and the signal type by means of teach-in programming. The rotary lifting module uses an electric quarter turn actuator and a pneumatic gripper to automate the measurement task and take random samples from the process. Measuring station Analog measurement technology in quality processes Learning factory kit > Single workpiece flow > MPS stations Measuring station, mounted 8038623 Additional equipment, also order: MPS trolley 700 x 350 8033590 Control console, SysLink 195764 EduTrainer Universal → Pages 166 – 167 2x I/O data cable with SysLink connectors IEEE 488 34031 Simulation box, digital 170643 Simulation box, digital/analog 526863 I/O data cable with SysLink connectors (IEEE 488), crossover 167106 Analog cable, crossover 533039 PA workpiece set 554301 The most important components at a glance: 1x Aluminum profile plate, 700 x 350 mm, with cable guide 170395 1x Conveyor module, 350 x 40 mm, DC motor 8032692 1x Rotary/lifting module 8035936 1x Slide module 653393 1x Measuring table 8040204 1x Stopper, simple, with valve 8046324 1x Start-up valve with filter control valve 540691 1x Cable holder with hook-and-loop fastener (pack of 10) 8034300 1x C interface 8025738 1x Quick-Fix clamping adapter 8026327 Training content – Familiarization with the various functions of the MPS measuring station D – Gaining insight into common measurement and sorting processes – Acquisition of basic PLC programming skills – Introduction to pneumatic control systems – Introduction to how sensors and actuators work and are used – Executing processes based on measurements recorded by sensors – Controlling a DC motor using a motor controller – Controlling a conveyor; programming and processing standardizations – Calibration of actuators – Preparation and commissioning of a mechatronic system Benefits – The highly modular nature of the station makes it incredibly versatile and allows it to be used for many different types of project work. – The station can be used individually or together with other stations at various points in a system or process. – With the aid of this station, students will develop basic knowledge of measurement and sorting processes and of how to control a conveyor. – The students will also learn the basics of sensor signal recording and processing and how to program standardizations for the calibration of actuators. Measuring station with additional equipment Recommended accessories: Technical data – Operating pressure: 600 kPa (6 bar) – Power supply: 24 V DC – Round workpiece dimensions: max. 40 mm – 8 digital sensors – 7 digital actuators – 1 analog input Recommended training media Courseware Complete overview → page 270 For example: eLearning course – PLC Programming – GRAFCET eTheory course – CIROS – First steps eLab course – CIROS – Basics of 3D Simulation Workbook – Basic level PLC programming – Advanced level PLC programming Evaluation – Basics of PLC Programming – Basics of GRAFCET Programming User Guides – CIROS – Installation Instructions

RkJQdWJsaXNoZXIy MzE0OTAwNw==