24-month Festo Didactic warranty → www.festo-didactic.com 118 119 Focus and trending topics I4.0 > Digital factory > EasyPort USB Focus and trending topics I4.0 > Digital factory > EasyPort USB EasyPort USB Interface for measuring, open-loop control, closed-loop control Connects the simulation to the real world Connection of software/simulation with actual training equipment/ all PLCs The principle is simple: the USB interface is connected to the PC. The connection to the automation equipment is via standard SysLink connectors. Therefore input and output signals can be read into and output from a PC. To ensure that EasyPort is adaptable to different situations, we have developed software for the device drivers with a graphical user interface, via which connections can be made. EasyPort USB 548687 Technical data – 24 V power supply via separate screw terminals or via SysLink connectors – Interface to PC (galvanically iso- lated): USB 2.0, RS 232. Up to 4 modules can be connected via a USB hub. Transmission speed: 115 kbaud – Analog interface: sub-D 15-pin socket, 12 bit resolution, 4 analog inputs, 2 analog outputs, sample frequency 0.5 kHz – Digital interface: 16 digital inputs, 16 digital outputs on 2x 24-pin Centronics sockets with 8 digital inputs each (24 V), 8 digital outputs (24 V). 24 V power supply. Digital signals represented by LEDs – Large LCD display, display of channel, unit, trend, and measured value (4 digits). Selection of the channel to be displayed and the units via keys. – Controllable via ActiveX Control from LabVIEW, C++, or Visual Basic EasyPort USB 19” – Technical data as with EasyPort USB , but for installation in a 19” support system – Front plate: 19” plate with 36 HP Example applications Measuring PC: Software and simulations Interface: EasyPort USB Real training equipment – FluidLab-PA – FluidLab-P – FluidLab-H – LabVIEW – C++ – Visual Basic Interface: USB Interface: digital/analog – Simulation box, digital/analog – MPS PA – TP 210 – TP 610 EasyPort USB is the PC interface for receiving analog measurements and digital signals. Measurement data logged via: – FluidLab-PA – FluidLab-P – FluidLab-H Control (open loop) – EasyVeep – FluidSIM – CIROS – LabVIEW – C++ – Visual Basic Interface: USB Interface: digital – Any PLC – Simulation box, digital – EduTrainer Recommendation: The Codesys starter kit with CECC-LK and EasyPort USB contains everything that is needed to start on the subject of control Simulated process, displayed via: – CIROS – FluidSIM – EasyVeep – FluidSIM (only digital) – S7-PLCSIM – CODESYS Soft-SPS – LabVIEW – C++ – Visual Basic Interface: USB Interface: digital/analog – Simulation box, digital/analog – MPS PA – MPS – TP 301 EasyPort USB is the PC interface to control actual processes or simulations on a PC via an actual PLC. Actual process, controlled via: – S7-PLCSIM – FluidSIM – CODESYS Closed-loop control – FluidLab-PA – FluidLab-P from version 2.0 – LabVIEW – C++ – Visual Basic Interface: USB Interface: digital/analog – Simulation box, digital/analog – MPS PA – TP 210 – TP 610 EasyPort USB is the PC interface to control an actual closed-loop controlled system. Closed-loop controlled system, controlled via: – FluidLab-PA – FluidLab-P from version 2.0 Controlling a simulation Scope of delivery – EasyPort USB/EasyPort USB 19“ – 24 V connecting cable on 4 mm safety plugs – USB cable – Data carrier: EasyVeep, EasyOPC driver, datasheet, Activ-X control, examples of control using LabVIEW I/O data cable with SysLink connectors (IEEE 488) at both ends, 2.5 m 34031 Analog cable, parallel, 2 m 529141 I/O data cable with SysLink connectors (IEEE 488) on both ends, crossover 167106 I/O data cable with SysLink connector IEEE 488 and bare cable-end sleeves 167122 I/O data cable, crossover, with terminal socket, 0.3 m 167197 Analog cable, crossover, 2 m 533039 CODESYS starter kit with CECC-LK and EasyPort USB 8024001 Universal connection unit, digital (SysLink) 162231 Quick-Fix screw adapter 549806 Also order: For EasyPort with a real process or Simulation box: For EasyPort with a real PLC: For EasyPort, freely wirable, with any PLC: For EasyPort with an EduTrainer: For EasyPort with a real PLC or Simulation box: Control of numerous practical process models With the included EasyPort, and the EasyVeep simulation software, a wide variety of practical process models can be controlled with any PLC. The models are documented and meet a broad range of requirements. EasyVeep is easy to install and offers exciting fields of application. The topics covered include the following: – 7-segment display – Alarm systems – Level crossings – Elevators – Garage doors – Multi-storey car parks – Sluice gates – Sorting systems – Hot water tanks – Washing machines – Wind generators – and much more EasyPort USB 19“ 8021637
RkJQdWJsaXNoZXIy MzE0OTAwNw==