24-month Festo Didactic warranty → www.festo-didactic.com 124 125 Focus and trending topics I4.0 > Digital factory > CIROS CIROS 7 Creating virtual learning environments CIROS is an industrially tested, extremely powerful platform for creating and using 3D Simulation models for automation technology. It combines the following functions into a single common interface: – Discrete time 3D simulations with modelling mechanisms – CAD import filters for STEP, IGES, STL, VRML, Collada and export filter for conventional formats – Layout of systems and production lines based on model libraries and application modules – Access to more than 1100 robot models included – Robot programming in the following programming languages, among others: – Industrial Robot Language (IRL) – Mitsubishi MELFA BASIC V – Kuka Robot Language (KRL) – ABB Rapid – Connection to the Manufacturing Execution System MES4 for operating learning factories as a didactic digital twin. – Virtual human with 30 independent degrees of freedom System requirements – Intel Core i5 (7th generation) or equivalent – 8 GB RAM, at least 200 GB HDD/ SSD – Windows 10 1709 64-bit or later – Graphics card – Individual models: Intel HD 530 or better – Systems or for displaying large models and virtual reality: NVIDIA GeForce GTX 1070 or better – CIROS supports OpenVR. A free Steam account is required in order to use the virtual reality feature The purchase of a license provides the rights to continuously operate the version including two subsequent years of updates. – The extensive model library contains – Beginner models for an introduction to basic topics – Further course documents in Festo LX (free registration required) – Virtual illustrations from the Festo Didactic learning systems such as MPS and Robotino for transferring learning performance between simulated and physical devices – Prepared examples on industrial interfaces such as PLC SIM Advanced – The model is either controlled via the integrated STEP7 PLC control, through the use of other interpreters such as IRL or via external interfaces to PLCSIM and PLCSIM Advanced – Using OPC UA or EzOPC, it is also possible to establish connections to other OPC-based interfaces such as Codesys – When using EasyPort, up to four external hardware PLCs can be used simultaneously for simulation control (hardware-in-the-loop) – Matlab, Python and EtherCat can be used to connect external simulation controllers and to model system behavior. – Expandable behaviors for detecting and correcting faults can be logged in the fault simulation mode. Evaluation of the outcomes enable effective training to be designed for systematic commissioning and repairs in the event of malfunctions in the simulation environment. – In order to process the results of exercises and projects as effectively as possible, extensive camera paths and modes are provided that can be exported as a video or HTML5 container for device- independent display. Focus and trending topics I4.0 > Digital Factory > CIROS Using virtual learning environments CIROS adapts to learning situations. From a single workstation at a station to a classroom for virtual learning factories. The following features help with the adjustment: CIROS Studio Contains the license for teachers and researchers. In CIROS Studio, new learning scenarios can be created and prepared for the prepare them for the classroom. Prefabricated projects, stored error behavior and configurations for use in distributed work are some examples of possible adaptations. In addition, this license can be used to connect to selected physical robot controllers. CIROS Education Includes learner and student license. CIROS Education users work in ready-made or provided models and can produce results in the form of programs or simulation videos. CIROS Cyber-Physical Library (CP-L) Activating this license unlocks the extensive library from the CP Factory and CP Lab environment. Manufacturing Execution System 4 By activating this license, the stand-alone program MES4 V1 can be fully put into operation. This is necessary for operation as a didactic twin of a learning factory comprising CP Factory, CP Lab, and MPS 400. Customized activation All licenses described are delivered digitally as standard. If desired, digital delivery can be completed in a few days upon request. Activation can take place either on USB dongle, local machine or as a lecturer licence. With the activation as a lecturer licence, independently expiring sub-licenses can be generated. Ideal for use in the training company and independent of the place of use. CIROS 7 8140772 CIROS Update 8140773 CodeMeter dongle 8156609
RkJQdWJsaXNoZXIy MzE0OTAwNw==