24-month Festo Didactic warranty → www.festo-didactic.com 160 161 Industrial control technology > Overview of EduTrainer Universal Industrial control technology > Overview of EduTrainer Compact The EduTrainer Universal Do you use PLCs from global market leaders or less well-known but innovative control concepts? Does your training tend to focus on mastering processes and technologies rather than safe handling of wires and screwdrivers? If so, the EduTrainer Universal is the right solution for you! Universal shape and size The EduTrainer Universal deserves its name: – It fits in A4 mounting frames. – It fits in an MPS station. – However, it can also stand on a table or lie flat. – It comes as a fully configured standard Preferred version – or you can customize it yourself. – Available in narrow and wide versions. Universal design There are many more than just 5 or 6 manufacturers of programmable logic controllers worldwide. The EduTrainer Universal is designed for different H-rails so that it can be fitted with any PLC. Below the PLC, the 19” plug-in format ensures that the EduTrainer can be equipped with any conceivable combination of connecting plates and simulation modules. A range of simulation modules allows for many different processes to be connected and simulated during the training. Overview of EduTrainer Universal Overview of EduTrainer Compact The EduTrainer Compact Do you want to teach PLC programming in addition to relay circuits at your pneumatic or hydraulic laboratory? Do you want a device that suits your workbench? Does your training tend to focus on mastering processes and technologies rather than safe handling of wires and screwdrivers? The EduTrainer Compact is the ideal control system for pneumatics and hydraulics and has proven itself worldwide. No matter what is most important to you, you can get exactly the EduTrainer Universal that you need: – Fully set up and configured or your own design (online configurator) – With PLCs from Siemens, Allen-Bradley, Festo and other manufacturers – With or without – Power supply unit – 4 mm safety sockets – SysLink system interface The EduTrainer Compact can be integrated into the ER mounting frames of various laboratory systems or used as stand-alone desktop devices. The sensors and actuators are connected to the inputs/ outputs of the PLC via 4 mm safety sockets. The inputs can be simulated with switches or potentiometers. Depending on the configuration, 4 mm safety sockets or SysLink universal I/O interface sockets are available. This provides many different options for connecting to all Festo Didactic equipment sets. – The heavy-duty PLC for pneumatics or hydraulics laboratories – Suitable for an ER mounting frame – Fully set up and configured or your own design (online configurator) – With PLCs from Siemens, Festo and other leading manufacturers – External voltage supply via 4 mm safety sockets – With or without 4 mm safety sockets for PLC inputs and outputs – With or without SysLink system interface for PLC inputs and outputs Recommended learning material for all EduTrainer eLearning course – PLC Programming – GRAFCET
RkJQdWJsaXNoZXIy MzE0OTAwNw==