24-month Festo Didactic warranty → www.festo-didactic.com 212 213 Fundamentals Factory Automation > CNC technology Fundamentals Factory Automation > CNC technology Milling machine Concept MILL 55 This compact milling machine is well suited to the training bench and has almost all the features of an industrial machine: optional with 8-station tool changer with swivel arm and pick-up system, NC indexing device as fourth axis, minimum quantity lubrication and latest state-of-the art control technology. Automation options: integration in the FMS or CIM systems on request. Highlights – Stable, gray cast iron construction, suitable for industrial use – Clockwise/anticlockwise spindle rotation – Infinitely variable main drive – Automatic reference points – Fully covered working area – Integrated EMCO EASY CYCLE control system Concept MILL 55 without tool changer 538395 Concept MILL 55 with tool changer 538865 Milling machine Concept MILL 105 The compact machine is fitted with an infinitely variable main drive, 10-station tool changer, pneumatic vice and NC dividing attachment as an optional 4th axis. The slides and load-bearing elements of the Concept MILL 105 are made of gray cast iron, ensuring the highest precision. Automation options: integration in the FMS or CIM systems on request. Highlights – Stable, gray cast iron construction, suitable for industrial use – 10-station tool changer with directional logic – Backlash-free bearing of the working spindle in precision, lifetime- lubricated, angular ball bearings – Infinitely variable main and feed drives – Realistic execution of all important milling operations – Integrated EMCO EASY CYCLE control system Concept MILL 105 534590 Milling machine Concept MILL 260 Training at its best: with 7 kW drive power and a 20-station tool magazine with fast double gripper. Thanks to its sturdy and compact design, the Concept Mill 260 fits into the smallest of spaces. Automation options: can be integrated in FMS or CIM systems on request. Highlights – High drive speed – 20-station tool magazine – Robust and compact machine design – Best view when fully enclosed – Crane loading possible – Servo motor technology in all axes – USB and Ethernet interfaces – 21.5” TFT touchscreen monitor including Easy2control on-screen keyboard Concept MILL 260 8048100 Lathe Concept TURN 60 The Concept TURN 60 is a PC-controlled 2-axis CNC desktop lathe which conforms to the industry standard in terms of design and function. Building on the successful CT 55 model, the CT 60 offers the user greater performance and functionality, all according to the current lathe standard ISO 23125. Automation options: integration in FMS or CIM systems on request. Highlights – Compact desktop CNC lathe – Inclined design suitable for industry – High-resolution axis motors – Clockwise/anticlockwise rotating spindle – Infinitely variable main drive – Automatic 8-position tool changer – Automatic referencing – Profile rail guides (linear guides) – Safety technology according to the latest lathe standard Concept TURN 60 8029475 Lathe Concept TURN 105 The PC-controlled 2-axis lathe with table format not only easily fulfills all basic requirements for technical education and training but also manifests the finest technology: All precision components on the Concept TURN 105 such as headstock, slide, tool system, and tailstock are installed on a rigid, vibrationdamping, gray cast-iron inclined bed. Generously sized motors ensure high feed forces and acceleration values. Automation options: integration in the FMS or CIM systems on request. Highlights – Stable, gray cast-iron inclined-bed construction – Three-point support for machine bed – Hardened guideways – Central lubrication system – 8-station tool changer – Fully enclosed working area – Integrated EMCO EASY CYCLE control system Concept TURN 105 534575 Lathe Concept TURN 260 Uncompromising quality down to the last screw at an unbeatable price. With an extremely solid machine bed, a thermally symmetrical spindle stock, precision spindle bearing, pretensioned roller bearing guides in all axes and a rapid tool revolver. Also the switchable controller EMCO WinNC. Automation options: integration in FMS or CIM systems on request. Highlights – Extremely solid machine bed, maximum thermal stability – Top machining precision – Extremely compact machine design – Switchable WinNC controller – Switches between the WinNCs in a few minutes – Top European quality of workmanship – 21.5” TFT touchscreen monitor including Easy2control on-screen keyboard Concept TURN 260-T 8048094 Concept TURN 260-TC 8048095 Concept TURN 260-TM 8048096 Concept TURN 260-TCM 8048097 Concept MILL High-end training solutions Concept TURN High-end training solutions
RkJQdWJsaXNoZXIy MzE0OTAwNw==