24-month Festo Didactic warranty → www.festo-didactic.com 216 217 Fundamentals Factory Automation > Mechanical drives Fundamentals Factory Automation > Mechanical drives 2 3 1 4 5 Mechanical drives training system Metric version Mechanical drives training system Workstation package Workstation package 230 V, 50/60 Hz de en es fr 594831 594776 594833 594832 The most important components at a glance: 1 Workstation 593739 593737 593741 593740 2 Couplings – Shafts panel 593745 593742 593744 593743 3 Pillow block bearings panel 593749 593746 593748 593747 4 Workstation accessories 593750 593750 593750 593750 Optional components: 5 Wall-mounted support for 5 panels 594985 594985 594985 594985 Workstation package 120 V, 50/60 Hz 594775 594830 594829 The most important components at a glance: 1 Workstation 593733 593735 593734 2 Couplings – Shafts panel 593742 593744 593743 3 Pillow block bearings panel 593746 593748 593747 4 Workstation accessories 593750 593750 593750 Optional components: 5 Wall-mounted support for 5 panels 594985 594985 594985 Training documentations, also order: Campus license 793116 793115 793118 793117 Includes all job sheets for instructors and students for Workstation package and Level 1. Job Sheets – Instructor Introduction to Mechanical Drive Systems 593933 593935 594987 Job Sheets – Student Introduction to Mechanical Drive Systems 593928 593930 594986 Foundation of the system The workstation package includes, besides the workstation itself, elements common to most experiments of the mechanical drives training system. Shafts, basic couplings, pillow block bearings, most required fasteners, basic tools, and measuring apparatus are part of this package. A three-phase motor and an adjustable-height motor mounting base are also included. Machinery maintenance Skilled industrial mechanics are in demand worldwide. We rely on them to install, maintain, repair, and replace a vast array of mechanical equipment. Manual skills involving a variety of machine elements are most valued. With this in mind, we have designed a mechanical drives training system that exposes students to the hardware, tools, and methods used by industrial mechanics to keep plants running. Versatile workstation A workstation equipped with movable T-slotted extrusions is included and is the foundation of the system. Learners use it to assemble a variety of mechanical drive set-ups. They test them with the included variable frequency drive and prony brake to control the motor speed and load, creating various usage scenarios. Safety you can rely on Safety is maintained with a detection circuit that cuts power when the polycarbonate cover of the workstation is opened. Learners are asked to perform a lockout/tag out procedure on the main switch to prevent accidental activation of the motor while they are working. The cover can also be locked when closed to further improve safety during operation and allow instructors to control access to the components. Topics Instructors can rely on a turnkey learning solution that includes suggested experiments to teach the fundamentals every industrial mechanic must master. Most topics are combined in packages called “Levels” and include: – Belt, chain and gear drives – Couplings and shaft alignment methods – Bearings and seals – Linear slides – Gearboxes and clutch-brake units – Vibration metering and analysis Topics The job sheets offer exercises involving components commonly found in mechanical drives. Topics include: – Introduction to mechanical drives – Familiarization with the workstation – Safety – Pillow blocks bearings and shafts – Motor, variable frequency drive, and tachometer – Shaft alignment and couplings – Torque, power, and efficiency
RkJQdWJsaXNoZXIy MzE0OTAwNw==