24-month Festo Didactic warranty → www.festo-didactic.com 224 225 Geometric Dimensioning and Tolerancing (GD&T) Equipment Set TP 47222/47223 Cross-borders skills for several trades Production workers, engineers and anyone involved in design or manufacturing need a common language to efficiently communicate the intended function of parts. The geometric dimensioning and tolerancing equipment and courseware is centered around the comprehension of GD&T and the validation of work pieces to ensure they are within specifications. Because manufacturing is globalized, the training package covers the subtle differences between the two different versions of standards that exist: one mainly used in North America (ASME) often referred to as GD&T, and one mainly used in the rest of the world (ISO) often referred to as GPS, which stands for Geometrical Product Specifications. Develop know-how applicable to the job market Through hands-on activities, the Geometric Dimensioning and Tolerancing (GD&T) training package enables instructors to efficiently convey the required knowledge and skills related to GD&T. Comprehensive courseware offers a large range of exercises and projects arranged in a sequence of increasing complexity. This approach allows students to reinforce and expand their skills in a fluid way and improves transferability to the workplace. Guided exercises build basic know-how and confidence; realistic projects develop decision-making skills. Build expertise with the right equipment This training package includes industrial-grade measuring instruments, hardware and a set of parts that represent real-life consumer and industrial components carefully designed to challenge students’ GD&T skills in a variety of realistic scenarios. They allow the tools to be used to their fullest extent while providing multiple measurement opportunities. Parts are manufactured to ensure repeatability from one equipment set to another. Fundamentals Factory Automation > Metrology Enhanced learning experience through Augmented Reality Students use the free Festo Didactic AR app to visualize the features of parts in 3D from their home with smartphones or tablets. The app is compatible with Apple and Android devices. Equipment Set TP 47222 (Standard) 8130869 Equipment Set 47223 (Value) 8130868 Note Whether you choose the Standard version which includes brand-name measuring instruments such as Mitutoyo and Starrett or the Value version with generic versions, the learning outcomes and student manuals and instructor guides remain the same. The most important components at a glance: 1 Measuring instrument 2 Measuring instrument 3 Measuring instrument 4 Part The illustrations show components of the TP 47222 (standard) equipment set. Recommendations for extensions and accessories: Equipment Set 47220 (Standard) 8130867 Equipment Set 47221 (Value) 8130866 Equipment Set 47224 (Stand-alone) 8145063 2x Systainer with T-LOC system 8022298 Fundamentals Factory Automation > Metrology Included parts The following specially designed parts represent real consumer and industrial applications: – 1x mold for mobile phone cases – 1x part that represents a flange – 1x part that represents a wedge used in machine tools – 1x part that represents a bearing housing – 4x parts that represent a conveyor roller – 2x parts that represent an axle – 1x part that represents a gearbox cover 1 2 3 4 Also order: Student manuals and instructor guides which includes: – Guided exercises to build know-how – Projects to develop decision making skills – Activities to reinforce transversal skills Campus licence (→ Page 276): de, en, es, fr 8122102 Included measuring instruments All the measuring instruments needed to perform the experiments: – 1x set of gauge blocks – 1x dial test indicator with a magnetic base and holder – 1x portable granite surface plate – 2x 1-2-3 setup blocks – 2x v-blocks – 1x sine bar – 1x dial bore gauge – 1x dial depth gauge – 1x 3-point internal micrometer – 1x depth micrometer – 1x spring clamp – 1x pair of inspection gloves – 1x roll of adhesive-backed shim tape – 1x hexagonal key with a key size of 4 mm – 1x 20 mm master ring gauge – 1x 24 mm cylindrical go-type gauge Learning outcomes – Understand ISO and ASME standards – Read GD&T symbols – Describe the main categories of geometric tolerances – Use and maintain gauge blocks, as well as dial indicators and their accessories – Measure straightness, circularity, cylindricity, parallelism, perpendicularity – Perform advanced bores and depths measurements
RkJQdWJsaXNoZXIy MzE0OTAwNw==