242 243 → www.festo-didactic.com → www.festo-didactic.com Digital learning > eLearning Courses From the table of contents: – Closed circuit – Electrical conductivity – Units and symbols – Ohm’s Law – Measuring in the circuit – Voltage supplies – The resistor as a component – Series connection of resistors – Parallel connection of resistors – Voltage divider – The resistor as a sensor A range of practical examples provide a reference point for real-world use: – Battery-powered screwdriver (components and functions, voltage measurement, current measurement) – Measuring range extension (voltage measurement, current measurement, high-voltage shunt) – Temperature controlled heating (control diagram, switching on closed-loop controller, upper and lower switching value, controlled heating, switching value setting via potentiometer) – Level detection (level detection with full and empty tank, test in operation) Single use via Festo LX Order no. 8147886 Licenses via Classroom Manager VT Order no. 8038117 From the table of contents: – Electric charge – Capacitor – A capacitor in a DC circuit – A capacitor in an AC circuit – Applications of the capacitor – Variable capacitor – Coil – A coil in a DC circuit – A coil in an AC circuit – Applications of the coil – Physical variables – Calculating with changing values A range of practical examples provide a reference point for real-world use: – Light switch-off delay – Electrical behaviour of a grinder (work, performance, efficiency) – Power generation and transmission (generator 6 kV/10 kV, transformer 110 kV) Single use via Festo LX Order no. 8147887 Licenses via Classroom Manager VT Order no. 8038118 The “Electrical engineering 1” training program is one of a series of new programs in the field of electrical engineering and electronics. These programs are real-world oriented and authentically structured. Case studies from practice provide a concise illustration of the topicscovered. All training co ntent is taught by means of audio clips. Additionally, the narrative text can be viewed on the sitemap. Trainees experience a regular exchange of input and output, with phases of presentation and explanation alternating with phases of activity and interaction. This enhances motivation and learning. Various tools are built-in to the training program, such as Excel worksheets, an integrated calculator, PDF files, and various downloads. The training programs contain both a comprehensive glossary and a full text search. Electrical engineering 1 The “Electrical engineering 2” training program is one of a series of new training programs in the field of electrical engineering and electronics. These programs are realworld oriented and authentically structured. Case studies from practice provide a concise illustration of the topics covered. All training content is taught by means of audio clips. Additionally, the narrative text can be viewed on the sitemap. Various tools are built-in to the training program, such as Excel worksheets, an integrated calculator, PDF files, and various downloads. The training programs contain both a comprehensive glossary and a full text search. Electrical engineering 2 Digital learning > eLearning Courses From the table of contents: – Semiconductor technology – Diodes – Bipolar transistors – Field-effect transistors A range of practical examples provide a reference point for real-world use: – Regulated power supply (transformer, rectifier, smoothing, voltage regulation by Zener diode, transistor amplifier, current limitation) – Audio amplifier (components, FET preamplifier with volume controller, power end stage, loudspeaker with/without frequency shunt) – Audio amplifier with sound control (preamplifier, power amplifier, low-pass, high-pass) Single use via Festo LX Order no. 8147888 Licenses via Classroom Manager VT Order no. 8038119 From the table of contents: – Signal types – Integrated circuits – Operational amplifier (OpAmp) – AC voltage of various frequencies – Characteristic values of amplifying circuits – Circuit technology of amplifiers – Filters – Bistable flip-flop – Single flip-flop – Sine wave generator – Rectangle generator A range of practical examples provide a reference point for real-world use: – Thyristor-controlled drilling machine – Brightness control using a triac – Adjusting the speed of an electric screwdriver (linear, synchronous) Single use via Festo LX Order no. 8147889 Licenses via Classroom Manager VT Order no. 8038120 The “Electronics 1” training program is one of a series of new programs in the field of electrical engineering and electronics. These programs are real-world oriented and authentically structured. Case studies from practice provide a concise illustration of the topics covered. All training content is taught by means of audio clips. Additionally, the narrative text can be viewed on the sitemap. Trainees experience a regular exchange of input and output, with phases of presentation and explanation alternating with phases of activity and interaction. This enhances motivation and learning. Various tools are built-in to the training program, such as Excel worksheets, an integrated calculator, PDF files, and various downloads. The training programs contain both a comprehensive glossary and a full text search. Electronics 1 The “Electronics 2” training program is one of a series of new programs in the field of electrical engineering and electronics. These programs are real-world oriented and authentically structured. Real case studies provide a concise illustration of the topics covered. All training content is taught using audio clips. Additionally, the narrative text can be viewed on the sitemap. Various tools are built-in to the training program, such as Excel worksheets, an integrated calculator, PDF files, and various downloads. The training programs contain both a comprehensive glossary and a full text search. Electronics 2
RkJQdWJsaXNoZXIy MzE0OTAwNw==