Product Guide Factory Automation

268 269 → www.festo-didactic.com → www.festo-didactic.com Digital learning > Tec2Screen > Simulations Digital learning > Tec2Screen > Simulations Pallet transport system A transporting slide carrying workpiece blanks moves under a drilling jig. The workpieces are located using a stopper and workpiece clamps. Spiral drills drill a defined hole pattern as a function of the workpiece identifier, interrogated by inductive sensors. Training content – Simple sequence control system with sequencers Required Connects 3x Digital I/O Connect Required accessories Programmable logic controller, e.g. in the EduTrainer Universal (Order no. 8065595) or EduTrainer Compact (Order no. 8115009), with at least: – 8 digital inputs – 4 digital outputs For Festo LX Order no. 8147842 For Classroom Manager VT Order no. 8028135 Car park control system A cabinet system controls transits in a car park with one entrance and one exit. The car park has space for 15 vehicles. The occupied spaces are displayed in the overview. Touching the parking ticket switch allows vehicles to drive into or out of the car park. Training content – Sequencers and counters Required Connects – 4x Digital I/O Connect or – 1x Connect SysLink Required accessories Programmable logic controller, e.g. in the EduTrainer Universal (Order no. 8065595) or EduTrainer Compact (Order no. 8115009), with at least: – 8 digital inputs – 8 digital outputs For Festo LX Order no. 8147830 For Classroom Manager VT Order no. 8028139 Sorting system The sorting system distributes workpieces detected by the diffuse sensor at the start of the conveyor to three chutes. Two sensors upstream of the barrier detect the colour and material of the workpieces (black, red, metal) in order to then distribute them to the corresponding chutes via electromagnetically operated shunts. A retro-reflective sensor additionally monitors the level of the chutes. Training content – Sequencers and dependencies Required Connects 3x Digital I/O Connect Required accessories Programmable logic controller, e.g. in the EduTrainer Universal (Order no. 8065595) or EduTrainer Compact (Order no. 8115009), with at least: – 6 digital inputs – 4 digital outputs For Festo LX Order no. 8147832 For Classroom Manager VT Order no. 8028133 Furnace door control system A hydraulic cylinder controlled via pushbuttons on a control console opens and closes the door of a hardening furnace. To avoid dangerous situations, a light curtain monitors the furnace opening and stops the travel if a light beam is interrupted. Training content – Simple logic operations Required Connects 2x Digital I/O Connect Required accessories Programmable logic controller, e.g. in the EduTrainer Universal (Order no. 8065595) or EduTrainer Compact (Order no. 8115009), with at least: – 6 digital inputs – 2 digital outputs For Festo LX Order no. 8147834 For Classroom Manager VT Order no. 8028138 Full package of Tec2Screen simulations Warm water tank (analog) Tec2Screen simulation of a warm water tank (analog) with inflow and discharge for motivating PLC training. Training content Physically accurate simulation, the training aim of which is handling adjustable characteristics: – thermal capacity – ambient temperature – heating power Required Connects – 1x Digital I/O Connect – 1x Analog In Connect – 1x Analog Out Connect Required accessories Programmable logic controller, e.g. in the EduTrainer Universal (Order no. 8065595) or EduTrainer Compact (Order no. 8115009), with at least: – 2 digital inputs – 1 digital output – 2 analog inputs – 2 analog outputs For Festo LX Order no. 8147843 For Classroom Manager VT Order no. 8145884 Linear axis (analog) Simulation of a linear axis with screw actuator and analog controllable motor controller with I-controlled system for Tec2Screen for motivating PLC training. Training content – Testing and describing the behavior of an I-controlled system – Determining the characteristic (Ti) of a controlled system – Describing and adjusting the parameters of this controlled system – Describing the effect of the parameters – Connecting the linear axis to a controller – Becoming familiar with binary and analog signals – Testing the control programs (circuit diagram, digital plan, GRAFCET) – Testing control programs – Assessing control loops based on their behavior – Knowing the effect of control parameters and system parameters Required Connects – 1x Digital I/O Connect – 1x Analog In Connect – 1x Analog Out Connect Required accessories Programmable logic controller, e.g. in the EduTrainer Universal (Order no. 8065595) or EduTrainer Compact (Order no. 8115009), with at least: – 3 digital inputs – 1 analog input – 1 analog output For Festo LX Order no. 8147844 For Classroom Manager VT Order no. 8145885 Tec2Screen – Order and use The full package includes all available Tec2Screen courses and is available for the integration in Classroom Manager VT or online usage via Festo LX. For Festo LX Order no. 8147826 Tec2Screen simulations

RkJQdWJsaXNoZXIy MzE0OTAwNw==