286 287 → www.festo-didactic.com → www.festo-didactic.com Digital learning > Overview of all learning materials Digital learning > Overview of all learning materials Campus license The standard option for commercial (professional) use. For all those wishing to use the training materials at a single location. Teaching material (workbook with data medium/download) – No data protection – Document can be modified – Commercial/educational organisations (single location) CP Lab 400 System Application Modules Module Robotics CP Lab 404-1 (8092833) CP Lab 406-1 (8092834) CP Lab 408-1 (8092835) CP Lab 4010-1 (8092836) Magazine application module (D13007) Drilling application module (D13001) iDrilling application module (D13013) Measuring application module (D13019) Turning application module (D13002) Pick-by-Light application module (D13022) Camera inspection application module (D13029) Muscle press application module (D13015) Labelling application module (D13024) Tunnel furnace application module (D13012) Output application module (D13018) High-bay storage application module (D13023) CP Lab basic module Robotino 4 (8101344) ● Suitable for the Learning System ○ Independent of the Learning System DE EN ES FR HMI − Operation and Visualization I Part 1: Hardware, Base objects and Elements LX print x 8075239 x 8084442 ● ● ● ● ● Object Identification RFID LX print x 8094339 x 8094340 x 8094341 ● ● ● ● ● Production Planning and Control with MES4 LX print x 8075236 x 8081993 x 8086246 ○ ○ ○ ○ ○ PLC Programming – From the Basics to Simple Station Operation LX print x 8095705 x 8115592 ● ● ● ● ●○○○○○○○○○○○ ○ Device Configuration LX print x 8115588 x 8115590 ● ● ● ● ●●●●●●●●●●●● ● PLC Programming for I4.0 Systems LX print x 8075238 x 8084441 x 8106096 ● ● ● ● ● DE EN ES FR Quick Start – MES LX x x x x CIROS – Installation Instructions LX x x x x ○ ○ ○ ○ ○○○○○○○○○○○○ ○ ○ Introduction to Modeling with NX MCD LX x x x x ○ ○ ○ ○ ○○○○○○○○○○○○ ○ Introduction to Virtual Commissioning with NX MCD LX x x x x ○ ○ ○ ○ ○○○○○○○○○○○○ ○ CP Lab eBooks (LX)/workbooks (print) and user guides
RkJQdWJsaXNoZXIy MzE0OTAwNw==