Pneumatics and Hydraulics - Learning Solutions for Technical Education and Training

62 24-month Festo Didactic warranty Pneumatics Training Packages > Equipment Sets > Digitalization in Pneumatics Digitalization in Pneumatics with SIMATIC S7 Equipment Set TP 260.v2 The electrical components have 4 mm safety sockets or M8 industrial connectors. All components are of industrial quality. The components are supplied in practical equipment trays. The equipment trays not only fit in the drawers of the laboratory furniture but also in a Systainer. Adhesive symbols for clearly labeling where components are stored in the equipment trays are included in the scope of delivery. Components from the Equipment Set TP 201 for Electropneumatics Basic Level are required to carry out the project tasks. Objectives – Tasks of the industrial mechanic as well as the support of digitalization for maintenance – Analyzing a simple control system with regard to digitalization options – Selecting the appropriate sensors for the acquisition of digital data – Analyzing digital data for condition monitoring – Implementation of a network system for receiving digital data Benefits – Industrial quality components – Siemens S7-1200 with analog inputs and outputs – Entry into digitalization, smart maintenance, and Industry 4.0 – Setting up a communication network – Automatic email dispatch of the system in the event of an error Ready for digitalization and Industry 4.0! The Equipment Set TP 260.v2 for Digitalization in Pneumatics with SIMATIC S7 provides an introduction to intelligent maintenance and gathering operating data. This is about collecting and evaluating data that is continuously gathered from electropneumatic control systems. A programmable logic controller (PLC) controls the actuators, processes the sensor signals, and transfers the recorded data to a web server. The causes of faults as defined by the students and measures to rectify them are transmitted to mobile terminals to help with the systematic troubleshooting process. The number and design of the components of the equipment set and the projects of the training media are optimally coordinated. This enables the basics of digitalizing electropneumatic controllers to be taught. Without needing tools and using just one hand, the components can be flexibly arranged on a profile plate with 50 mm slot spacing or in an ER mounting frame to create a wide variety of pneumatic control systems. All pneumatic and electrical connections are located on the top of the components so they are easily accessible. The pneumatic components are equipped with push-in fittings for plastic tubing with O.D. 4 mm.

RkJQdWJsaXNoZXIy MzE0OTAwNw==