68 24-month Festo Didactic warranty Suitable for the Electropneumatics course of the Federal Institute for Vocational Education and Training Equipment Set for Electropneumatics from BIBB Pneumatics Training Packages > Equipment Sets > Federal Institute for Vocational Education and Training Electropneumatics 2 3 4 5 6 7 8 9 10 11 12 13 14 Packed with the basics of electropneumatics! The composition of the components of this equipment set is tailored to the training course of the Federal Institute for Vocational Education and Training (BIBB). The training documents and the equipment set provide basic training in electropneumatic control technology. Objectives – Physical basics of pneumatics and electrics – Function and use of electropneumatic components – Setting up controllers with relays – Path-dependent controllers and sequence controllers – Troubleshooting for extensive electropneumatic controllers Benefits – Industrial quality components – Pneumatic connections are on top of the components and easily accessible – Electrical connections via 4 mm safety sockets – The control systems can be assembled virtually without any consumables or tools – Everything is supplied in an organized equipment tray for systainer and drawer Recommended learning material eLearning Course – Basic Electropneumatic Principles – Basic Electropneumatic Circuits – Electropneumatic Components eLab Course – Basics of Electropneumatics Evaluation – Basics of Electropneumatics Recommended simulation software – FluidSIM Pneumatics Also order: Federal Institute for Vocational Training Electropneumatics course de 93070 Additionally: Tasks, log sheets, exercise circuits de 93080 Complete Equipment Set for Electropneumatics from BIBB in organizer 184462 The most important components at a glance: 1 2x Signal input, electrical 162242 2 1x Indicator unit and distributor, electrical 162244 3 2x Relay 3-way 162241 4 1x Time relay, 2-way 162243 5 1x Limit switch, electrical, left-actuated 183322 6 1x Proximity switch, inductive, M12 548643 7 1x Proximity switch, capacitive, M12 548651 8 1x Proximity switch, optical, M12 572744 9 2x Proximity switch, electronic, with cylinder mounting 2344752 10 3x 5/2-way double solenoid valve with LED 567200 11 1x 2 x 3/2-way solenoid valve with LED, normally closed 567198 12 3x 5/2-way solenoid valve with LED 567199 13 1x Pressure sensor with display 572745 14 1x Double-acting cylinder 152888 Recommended accessories: Aluminum profile plate → Page 11, 17 Compressor → Page 132 Tabletop power supply unit → www.festo.com/didactic Power supply unit for mounting frame → Page 158 4 mm safety laboratory cables → Page 159 1
RkJQdWJsaXNoZXIy MzE0OTAwNw==