Pneumatics and Hydraulics - Learning Solutions for Technical Education and Training

76 24-month Festo Didactic warranty Hydraulics Training Packages > Equipment Sets > Hydraulics Hydraulics Basic Level Equipment Set TP 501 The solid foundation for practiceoriented education and training in hydraulic control technology Basic Hydraulics Equipment Set TP 501 teaches the basics of hydraulic control technology. It provides an understanding of basic physical principles of hydraulics, as well as how hydraulic components work and are used. Simple hydraulic controllers can be set up with the equipment set. The number and design of the components of the equipment set and the projects of the training media are optimally coordinated. This makes for effortless teaching of the essential basics. Without needing tools and using just one hand, the components can be flexibly arranged on a profile plate with 50 mm slot spacing. All hydraulic and electrical connections are on the top of the components so they are easily accessible. The hydraulic connection is made without tools using low-leakage stainless steel couplings. The coupling nipple and coupling socket are self-sealing when uncoupled and are pressure-resistant up to 12 MPa. Sensors for pressure, temperature, and flow can be used at any coupling point. The electrical components have 4 mm safety sockets or M8/M12 industrial connectors. All components are of industrial quality. The components are supplied in practical equipment trays. The equipment trays not only fit in the drawers of the laboratory furniture, but also in a Systainer. Adhesive symbols for clearly labeling where components are stored in the equipment trays are included in the scope of delivery. Objectives – Physical basics of hydraulics – Simple hydraulic controllers – Design and function of hydraulic components – Calculating typical values, e.g., force, piston diameter, pressure – Measuring characteristic curves Advantages – Flexible extension options – Tool-free hydraulic connection with low-leakage couplings – Coupling nipple and coupling socket, self-sealing in uncoupled state – Industrial quality components – Supplied in an organized equipment tray for systainer and drawer

RkJQdWJsaXNoZXIy MzE0OTAwNw==