78 24-month Festo Didactic warranty Hydraulics Training Packages > Equipment Sets > Hydraulics Systematic Troubleshooting Equipment Set TP 501+ Systematic troubleshooting and competent fault rectification Components with specific, realistic faults are included in the Systematic Troubleshooting Equipment Set TP 501+. This is how hydraulic control systems can be set up using the components of the Basic Hydraulics Equipment Set (TP 501), and individual components can be replaced with faulty ones. This makes teaching and learning about systematic troubleshooting professional and realistic. Each component of the equipment set is accompanied by a detailed description and instructions for systematic troubleshooting. This allows the basics of systematic troubleshooting to be taught. Without needing tools and using just one hand, the components can be flexibly arranged on a profile plate with 50 mm slot spacing. All hydraulic and electrical connections are on the top of the components so they are easily accessible. The hydraulic connection is made without tools using low-leakage stainless steel couplings. The coupling nipple and coupling socket are self-sealing when uncoupled and are pressure-resistant up to 12 MPa. Sensors for pressure, temperature, and flow can be used at any coupling point. The electrical components have 4 mm safety sockets or M8/M12 industrial connectors. All components are of industrial quality. The components are supplied in practical equipment trays. The equipment trays not only fit in the drawers of the laboratory furniture, but also in a Systainer. Adhesive symbols for clearly labeling where components are stored in the equipment trays are included in the scope of delivery. Components from the Equipment Set TP 501 for Basic Level Hydraulics are required to carry out the project tasks. Objectives – Systematic troubleshooting in hydraulic controllers – Locating and rectifying faults – Optimizing controllers through error analysis Advantages – Components with predefined, realistic errors – Errors observable without special measurement technology – Supplied in an organized equipment tray for systainer and drawer
RkJQdWJsaXNoZXIy MzE0OTAwNw==