90 24-month Festo Didactic warranty Hydraulics Training Packages > Equipment Sets > Electrohydraulics Advanced Electrohydraulics Equipment Set TP 602 Electrohydraulics for advanced users The Electrohydraulics Advanced Level Equipment Set TP 602 provides advanced knowledge of the physical basics of electrics and electrohydraulics. The structure and function of additional components are also explained. And these components are being integrated in electrohydraulic control systems. The number and design of the components of the equipment set and the projects of the training media are optimally coordinated. This means that the contents of the extensive electrohydraulic control systems of the advanced level can be taught with little effort. Without needing tools and using just one hand, the components can be flexibly arranged on a profile plate with 50 mm slot spacing or in an ER mounting frame. All hydraulic and electrical connections are on the top of the components so they are easily accessible. The hydraulic connection is made without tools using low-leakage stainless steel couplings. The coupling nipple and coupling socket are self-sealing when uncoupled and are pressure-resistant up to 12 MPa. Sensors for pressure, temperature, and flow can be used at any coupling point. The electrical components have 4 mm safety sockets or M8/M12 industrial connectors. All components are of industrial quality. The components are supplied in practical equipment trays. The equipment trays not only fit in the drawers of the laboratory furniture, but also in a Systainer. Adhesive symbols for clearly labeling where components are stored in the equipment trays are included in the scope of delivery. The components from the Electrohydraulics Basic Level Equipment Set TP 601 are required to carry out the project tasks. Objectives – Extensive electrohydraulic controllers – Operating modes and safety functions – Electrohydraulic controllers with timers – Pressure sequence controllers Advantages – Industrial quality components – Tool-free hydraulic connection with low-leakage couplings – Connection of the solenoid coils via 4 mm safety sockets – Supplied in an organized equipment tray for systainer and drawer
RkJQdWJsaXNoZXIy MzE0OTAwNw==