Pneumatics and Hydraulics - Learning Solutions for Technical Education and Training

98 24-month Festo Didactic warranty Hydraulics Training Packages > Equipment Sets > Proportional Hydraulics Proportional hydraulics for advanced users The equipment set for Proportional Hydraulics Advanced Level, TP 702, is based directly on the contents of the equipment set for Proportional Hydraulics Basic Level, TP 701. The use of additional hydraulic and electrical components enables extensive proportional control systems to be created. The number and design of the components of the equipment set and the projects of the training media are optimally coordinated. This means that teaching the content of the comprehensive proportional hydraulic controllers at the advanced level is effortless. Without needing tools and using just one hand, the components can be flexibly arranged on a profile plate with 50 mm slot spacing or in an ER mounting frame to create a wide variety of pneumatic control systems. All hydraulic and electrical connections are on the top of the components so they are easily accessible. The hydraulic connection is made without tools using low-leakage stainless steel couplings. The coupling nipple and coupling socket are self-sealing when uncoupled and are pressure-resistant up to 12 MPa. Sensors for pressure, temperature, and flow can be used at any coupling point. The electrical components have 4 mm safety sockets or M8/M12 industrial connectors. All components are of industrial quality. The components are supplied in practical equipment trays. The equipment trays not only fit in the drawers of the laboratory furniture, but also in a Systainer. Adhesive symbols for clearly labeling where components are stored in the equipment trays are included in the scope of delivery. Components from the Basic Proportional Hydraulics Equipment Set TP 701 are required to carry out the project tasks. Objectives – Extensive proportional hydraulic controllers – Characteristics of displacement, pressure, and temperature sensors – Characteristics of proportional valves – Characteristic curves of singlechannel and dual-channel amplifiers – Path-time and travel diagrams Advantages – Industrial quality components – Tool-free hydraulic connection with low-leakage couplings – Electrical connections via 4 mm safety sockets – Supplied in an organized equipment tray for systainer and drawer Advanced Proportional Hydraulics Equipment Set TP 702

RkJQdWJsaXNoZXIy MzE0OTAwNw==