Pneumatics and Hydraulics - Learning Solutions for Technical Education and Training

110 24-month Festo Didactic warranty Hydraulics Training Packages > Equipment Sets > Mobile Hydraulics Advanced Mobile Hydraulics – Working Hydraulics 2 Equipment Set TP 803 Efficient operation with load-sensing systems In-depth knowledge of working hydraulics and hydraulic controls with load-sensing controlled variable displacement pump are built up and examined with Advanced Mobile Hydraulics – Working Hydraulics 2 Equipment Set TP 803. The number and design of the components of the equipment set and the projects of the training media are optimally coordinated. As a result, the contents of Advanced Working Hydraulics 2 can be taught with little effort. The components can be arranged variably on a profile plate with 50 mm slot spacing without tools and with one hand. All hydraulic and electrical connections are on the top of the components so they are easily accessible. The hydraulic connection is made without tools using low-leakage stainless steel couplings. The coupling nipple and coupling socket are self-sealing when uncoupled and are pressure-resistant up to 12 MPa. Sensors for pressure, temperature, and flow can be used at any coupling point. The electrical components have 4 mm safety sockets or M8/M12 industrial connectors. All components are of industrial quality. The components are supplied in practical equipment trays. The equipment trays not only fit in the drawers of the laboratory furniture, but also in a Systainer. Adhesive symbols for clearly labeling where components are stored in the equipment trays are included in the scope of delivery. Components from the Basic Mobile Hydraulics – Working Hydraulics 1 TP 801 and Advanced Mobile Hydraulics – Hydrostatic Steering System TP 802 equipment sets are required to carry out the project tasks. Objectives – Load-sensing systems – Variable displacement pumps – Upstream and downstream pressure compensators, hydraulic joystick – Constant speed despite load changes Advantages – Industrial quality components – Tool-free hydraulic connection with low-leakage couplings – Double pump unit with pressure-limited constant displacement pump and load-sensing controlled variable displacement pump – Supplied in an organized equipment tray for systainer and drawer

RkJQdWJsaXNoZXIy MzE0OTAwNw==