Pneumatics and Hydraulics - Learning Solutions for Technical Education and Training

140 24-month Festo Didactic warranty Hydraulics Training Packages > Components > Actuators Hydraulics Actuators 1 5 1/2/3/4 Differential cylinder – Piston/piston rod/stroke – Operating pressure: 6 MPa (60 bar) – Maximum permissible pressure: 12 MPa (120 bar) – Double-acting – Low-leakage, self-sealing coupling nipples – Quick-action mounting system Quick-Fix 1 16/10/200 with cover – Surface area ratio 1:1.6 Order no. 572746 2 16/10/300 with cover – Surface area ratio 1:1.6 Order no. 572748 3 16/10/400 with cover – Surface area ratio 1:1.6 Order no. 572749 4 25/18/200 with cover – Surface area ratio 1:2 Order no. 572747 5 Steady-speed cylinder with covers – Operating pressure: 6 MPa (60 bar) – Maximum permissible pressure: 12 MPa (120 bar) – Double-acting – Low-leakage, self-sealing coupling nipples – Quick-action mounting system Quick-Fix – Piston Ø: 16 mm – Piston rod Ø: 2x 10 mm – Stroke: 200 mm – Surface area ratio 1:1 Order no. 572750 4 2 3 6 6 Loading unit/ cylinder load simulator With this combination, a hydraulic counterforce can be applied to a differential or a constant velocity cylinder. The options are differential against differential (2x 1:1.6), small constant velocity against large constant velocity, or large constant velocity against small constant steady-speed cylinder. – Operating pressure: 6 MPa (60 bar) – Maximum permissible pressure: 12 MPa (120 bar) – Integrated overpressure protection – Double-acting (2x) – Low-leakage, self-sealing coupling nipples – Piston Ø: 2x 16 mm – Piston rod Ø: 10 mm – Stroke: 200 mm – Surface area ratio 1:1 or 1:1.6 Order no. 572145

RkJQdWJsaXNoZXIy MzE0OTAwNw==