Pneumatics and Hydraulics - Learning Solutions for Technical Education and Training

146 24-month Festo Didactic warranty Hydraulics Training Packages > Components > Sensors/Measurement Technology Hydraulics Sensors/Measurement Technology 1 3 1 Pressure gauge The pressure gauge can be interconnected at any point for pressure measurement. – Measuring range and maximum permissible pressure 10 MPa (100 bar) – Quality class 1.6% of the scale end value – Operating pressure, static: 3/4 of the scale end value – Operating pressure, dynamic: 2/3 of the scale end value – Cushioning: Glycerin – Low leakage oil, self-sealing couplings Order no. 152841 2 Pressure sensor The pressure sensor can be interconnected at any point for measuring the pressure and has an analog output. – Operating voltage: 15 – 30 V DC – Measuring range and maximum permissible pressure 10 MPa (100 bar) – Analog output: 0 – 10 V – Electrical connection with 4 mm safety plug – Low leakage oil, self-sealing couplings Order no. 525964 3 Pressure switch, electronic The pressure switch can be interconnected at any point for measuring the pressure, and has two switching outputs and one analog output. – Operating voltage: 18 – 35 V DC – Switching outputs 2 x PNP maximum 1.2 A – Measuring range and maximum permissible pressure 10 MPa (100 bar) – Analog output: 0 – 10 V – 4-digit digital display, rotatable on 2 axes – Electrical connection M12, 5-pin on 4 mm safety plug – Low leakage oil, self-sealing couplings Order no. 548612 4 4 Temperature sensor The temperature sensor can be interconnected at any point for measuring the temperature and has an analog output. – Maximum permissible pressure: 12 MPa (120 bar) – Operating voltage: 20 – 30 V DC – Measuring range 0 – 100°C – Analog output: 0 – 10 V – Electrical connection with 4 mm safety plug – Low leakage oil, self-sealing couplings Order no. 525963 5 Measuring set The complete measuring set is packed in a practical and robust Systainer. It is suitable for commissioning, maintenance, troubleshooting, and optimizing hydraulic circuits. Complete measuring set, consisting of: – Flow measuring device, electronic: Analog output 0 - 10 V corresponds to 0 - 10 l/min or 0 - 1220 rpm. The hydraulic motor (order no. 152858) is required for operation. Order no. 567191 – Measuring lead, 500 mm, red: Order no. 376937 – Measuring lead, 500 mm, blue: Order no. 376936 – Digital multimeter: Order no. 8217596 – Pressure sensor, measuring range 0 – 10 MPa (0-100 bar), nominal size 4: Order no. 525964 – Temperature sensor, measuring range 0 - 100 °C, NG 4: Order no. 525963 Order no. 177468 2 5

RkJQdWJsaXNoZXIy MzE0OTAwNw==