160 24-month Festo Didactic warranty Pneumatics/Hydraulics Training Packages > Accessories > Organizer Accessories Organizer 1/2/3/4/5 Systainer with T-LOC system Stackable and linkable case system made of light gray polymer. The light blue T-LOC twist lock for opening and linking the Systainer can be operated with one hand. With four slots for labeling or identification in credit card format. Size I: external 105 x 396 x 296, internal 75 x 383 x 267 Order no. 8022295 Size II: external 157.5 x 396 x 296, internal 127.5 x 383 x 267 Order no. 8022296 Size III: external 210 x 396 x 296, internal 180 x 382 x 266 Order no. 8022297 Size IV: external 315 x 396 x 296, internal 285 x 382 x 266 Order no. 8022298 Size V: external 420 x 396 x 296, internal 384 x 381 x 265 Order no. 8022299 Dimensions H x W x D in mm each. 1 2 3 4 5 7 6 Dolly truck for Systainer Dolly truck for transporting T-LOC and Classic-Line Systainers sizes I to V. Four swivel castors, two of which have parking brakes. Order no. 549789 7 Storage system for A4 EduTrainer Case with slotted foam sheets for holding A4 EduTrainer units and permanently attached cover with a stop in the open position. The enclosed separator plate can be used to partition off an area for holding measuring devices and cables, while also providing convenient access to an EduTrainer with a width of 133 mm. The exterior consists of grained laminate with edges protected by metal profiles. The case features a sturdy folding handle, rubber feet and two buckles that can be locked with padlocks. Provides space for up to three A4 EduTrainer units with a width of up to 399 mm and additional accessories. Order no. 8047571 6
RkJQdWJsaXNoZXIy MzE0OTAwNw==