7 → www.festo.com/didactic 1 2 Perfect use of space The storage shelf makes great use of the free space next to the fixed drawer units for Systainers or other organizers. The hydraulic power unit with individual pump is conveniently located next to the 1100 mm wide profile plate. Hydraulics for advanced students The double pump unit fits perfectly next to the fixed drawer units directly on the base frame, without needing any fastening. In addition to the 1100 mm wide profile plate, there is also space for the discharge measuring receptacle. Training in pneumatics and electrical engineering Up to two compressors fit on the storage plate. In addition to the 700 mm profile plate, additional mounting frames can be used for electrical components, e.g., in A4 format. Vertical or angled? The vertical profile plate is useful when using the table surface for workbooks or laptops, for example. Alternatively, you can opt to have an additional profile plate, placed in an inclined position so the station can be used on both sides, with the incline adjustable to suit your needs. 1 With 1100 x 700 mm profile plate and ER frame 539028 2 With 700 x 700 mm profile plate and ER frame 539030 3 With 2x 700 x 700 mm profile plate and ER frame 572155 The attractively priced preferred variants. Flexible extension options. (External dimensions (W x D x H): 1566 x 780 x 1773 mm) 3 Workstation Systems > Universal Laboratory Furniture > Learnline
RkJQdWJsaXNoZXIy MzE0OTAwNw==