Pneumatics and Hydraulics - Learning Solutions for Technical Education and Training

53 → www.festo.com/didactic Including FluidLab-P A key component of the training package TP 210 is the FluidLab-P software. The interface is set up, the sensors adapted and the language selected in just a few simple steps. The exercises can then be started immediately. They are divided into basic tests, cylinder controls, proportional technology, and closed-loop control technology. Implementation is supported by connection Complete Equipment Set TP 210 in organizer 556228 The most important components at a glance: 1x I/O data cable with SysLink plugs (IEEE 488), 2.5 m 34031 1x Universal connection unit, digital (SysLink) 162231 1x Terminal unit, analog 567232 1x Analog cable, parallel, 2 m 529141 1x EasyPort USB 548687 1x Quick-Fix screw adapter 549806 2x Pressure sensor with display 572745 1x Flow sensor, 0.5 – 50 l/min, analog 8036235 1x Proportional-pressure regulator 539779 1x Pressure regulator valve with pressure gauge 539756 3x Flow control valve 193972 1x Plastic tubing, 4 x 0.75 silver 10 m 151496 1x FluidLab-P single license, de/en 556241 2x Non-return valve, piloted 540715 Force measurement option: The force sensor (order no. 539780), which is not included in the scope of delivery, is required for the exercises on piston force measurement. Accessories, order at the same time: Aluminum profile plate → Page 11, 17 Compressor → Page 132 Tabletop power supply unit → www.festo.com/didactic Power supply unit for mounting frame → Page 158 4 mm safety laboratory cables → Page 159 Force sensor 539780 Pneumatics Training Packages > Equipment Sets > Measurement and Control Recommended learning materials eLearning courses aBasic Principles of Pneumatics aBasic Principles of Electropneumatics Evaluations aBasics of Pneumatics aBasics of Electropneumatics Recommended simulation software – FluidSIM Pneumatics → Page 168 diagrams, descriptions, and sample solutions. The software also takes over the control of the measurement process. Results can be measured using measuring points, and then printed or exported to a spreadsheet program. In addition, the software includes the entire set of exercises as a PDF file.

RkJQdWJsaXNoZXIy MzE0OTAwNw==