Process Automation and Water Management - Learning solutions for basic and advanced training

→ festo.com/didactic 41 1 Unmanaged Switch (Allen-Bradley) Allen-Bradley STRATIX 2000 that permits to connect devices using Industrial Ethernet communication protocol. It features 10/100MBIT/S speeds with 5 ports X 10/100MBIT/S twisted-pair ports with RJ45-sockets. It permits configuring small Star and Line Topographies and offer led-diagnosis for fast network troubleshooting. Order no. 765575 Unmanaged Switch (Siemens) Siemens SCALANCE XB008 that permits to connect devices using Industrial Ethernet communication protocol. It features 10/100MBIT/S speeds with 8 ports X 10/100MBIT/S twisted-pair ports with RJ45-sockets. It permits configuring small Star and Line Topographies and offer led-­ diagnosis for fast network troubleshooting. Order no. 780054 Personal Computer Desktop computer running under Windows 10. A monitor, keyboard, and mouse are included. Order no. 579785 2 Touch-Screen Computer Features a large 23-inch touchscreen and a high-speed processor. It can be installed on a full-motion mount (order no. 587644) on the Instrumentation Workstation to maximize desk space. Order no. 589677 Rust Inhibitor Industrial-grade solution used to prevent the formation of rust. Order no. 777198 Antibacterial Solution Solution specially designed for time-released protection of the water. Order no. 8060736 3 Hose Set and Accessory Kit – Six PVC hoses, 1.3 cm (0.5 in) inside diameter, garden-type, quick-connect fittings, 303 kPa, gauge (44 psig) maximum pressure – 6 mm (0.25 in) tubing – Tube cutter – Electrical leads – Quick-connect fittings Order no. 588243 4 Hose Set and Accessory Kit – Laboratory glassware – Two beakers, one with 100 ml (3.4-oz) capacity and one with 600 ml (20.3-oz) capacity – Two graduated cylinders, one with 100 ml (3.4-oz) capacity and one with 10 ml (0.3oz) capacity – Volumetric flask with a 2000 ml (67.63-oz) capacity – Two chemical splash goggles – Tubing and hoses connectors – Spatula – Column cap Order no. 588244 5 pH Process Control Consumables – 1 L (33.8 oz) of: sodium hydroxide standard solution 1.0 N (x 2), hydrochloric acid solution 1.0 N, phenol red aqueous solution 0.05%, phosphoric acid 1.0 N solution – 500 ml (16.9 oz) of: potassium chloride solution, buffer solutions (pH 4.0, pH 7.0, pH 10.0), acetic acid 5% (vinegar) – 500 g (1.1 lb) of sodium bicarbonate (baking soda) Order no. 588246 1 2 4 5 3 Note: Some of these components may not be sold or delivered in countries that require CE compliance; please check with a sales representative for details. Introduction and Fundamentals > Process Control Learning Systems > Components

RkJQdWJsaXNoZXIy MzE0OTAwNw==