Process Automation and Water Management - Learning solutions for basic and advanced training

→ festo.com/didactic 6 Recommended Learning Material Workbooks → page 156 Campus license: en/de 8208239 Note: The campus license includes both the student and instructor versions of all PDF workbooks related to EDS Water Management: “Water Purification”, “Water Supply”, “Wastewater Transport”, Wastewater Treatment”, “Sand Filtration”, “Membrane Filtration”, “Monitoring, Controlling, and Optimizing Operations”, and “Energy Optimization in Water and Wastewater Treatment Plants”. Courses on Festo LX aWater Purification aIntroduction to Water Cycle and Water Management aWater Supply aWastewater Transport aWastewater Treatment aSand filtration for Water Purification aMembrane Filter Process in Water Management aMechanical Pre-Treatment for Wastewater aAdsorption in Water Management General Training Content See the workbook “Water Purification” → page 156 Learning Content for Project Work – Function of an overflow rim – Analog level measurement via a pressure sensor – Capacitive proximity sensor for level querying – Basic processes of precipitation, flocculation and sedimentation Training Content with Water Supply Tank – Activation of a pump for flow control – Regulation variants with capacitive sensors for level control Training Content with Additional Chlorine Measurement Package – Measuring chlorine content – Effects of excessive or insufficient chlorine metering Technical Data – Water (10 – 15 l) – Power supply: 24 V DC – 3 digital inputs – 3 digital outputs – 4 analog inputs – 1 analog output – Dimensions (H x W x D): 1100 x 355 x 400 mm Water Purification Station 8024504 The station is fully assembled, wired and tested. Including control system with FluidLab Water Management, EasyPort, connecting cables, accessory set and “Getting Started” technical documentation. Main components 3 l tank, including an overflow rim, capacitive proximity sensor, float switch, impeller flow sensor, pressure sensor, 2/2-way solenoid valve, non-return valve, electric connection board, aluminum profile plate. For single operation, a water supply tank/ground water is required. Required accessories, also order: 1x Water supply tank/ground water 8024503 1x Tabletop power supply unit → page 64 Recommended accessories → page 64 1x Additional chlorine measurement package 8025419 1x DC wattmeter 8216170 1x Trolley with plate 8039990 1x Tool set 539767 1x Pipe and tubing cutter 7658 1x Water supply technology training set 8038315 Recommended software: FluidLab-PA Closed-Loop → page 171 Water Technology > EDS Water Management > Stations

RkJQdWJsaXNoZXIy MzE0OTAwNw==