→ festo.com/didactic 8 General Training Content See the workbook “Water Supply” → page 156 Learning Content for Project Work – Setting the pump to open- and closed-loop control mode and determining the effect on the delivery rate – Determining the interaction between pressure and flow rate in a piping system – Controlling the water supply via various valve types and showing the effects of shock loads – Finding water losses in distribution networks and showing problems in leakage detection – Measuring/controlling levels with ultrasound sensors – Understanding and applying the function of pneumatically driven valves and fittings Technical Data – Operating pressure: 4 – 6 bar (50 l/min) – Water (10 – 15 l) – Power supply: 24 V DC – 5 digital inputs – 7 digital outputs – 4 analog inputs – 1 analog output – Dimensions (H x W x D): 1200 x 355 x 400 mm Water Supply Station 8024505 The station is fully assembled, wired and tested. Including control system with FluidLab Water Management, EasyPort, connecting cables, accessory set and “Getting Started” technical documentation. Main components 3 l tank, capacitive proximity sensor, float switch, impeller flow sensor, ultrasound sensor, centrifugal pump, 2/2-way solenoid valve, 2-way ball valve with pneumatic semi-rotary drive, electric connection board, aluminum profile plate. Note For single operation, a water supply tank/ground water (order no. 8024503) is required. Required accessories, also order: 1x Tabletop power supply unit → page 64 1x Compressor → page 67 1x Compressor accessories 102725 Recommended accessories → page 64 1x Water supply tank/ground water 8024503 1x DC wattmeter 8216170 1x Trolley with plate 8039990 1x Tool set 539767 1x Pipe and tubing cutter 7658 1x Water supply technology training set 8038315 Recommended software: FluidLab-PA Process → page 170 FluidLab-PA Closed-Loop → page 171 Water Technology > EDS Water Management > Stations Recommended Learning Material Workbooks → page 156 Campus license: en/de 8208239 Note: The campus license includes both the student and instructor versions of all PDF workbooks related to EDS Water Management: “Water Purification”, “Water Supply”, “Wastewater Transport”, Wastewater Treatment”, “Sand Filtration”, “Membrane Filtration”, “Monitoring, Controlling, and Optimizing Operations”, and “Energy Optimization in Water and Wastewater Treatment Plants”. Courses on Festo LX aWater Supply aIntroduction to Water Cycle and Water Management aWater Purification aWastewater Transport aWastewater Treatment aSand filtration for Water Purification aMembrane Filter Process in Water Management aMechanical Pre-Treatment for Wastewater aAdsorption in Water Management Maximum fill level Minimum fill level Upper limit of pressure zone Maximum supply pressure Height of pressure zone Lower limit of pressure zone Minimum supply pressure Losses (friction in gravity-fed pipe, local network, service pipe to premises)
RkJQdWJsaXNoZXIy MzE0OTAwNw==