→ festo.com/didactic 10 General Training Content See the workbook “Wastewater Transport” → page 156 Learning Content for Project Work – Transporting solid matter in a sewer system using different flow velocities – Effects of exceeding the hydraulic capacity – Naming the basic mechanisms that make flushing necessary – Functions of a rain overflow basin – Basic functions of sedimentation in a flow basin – Level measurement with an “ultrasound sensor – Functions of pneumatically driven valves and fittings Technical Data – Operating pressure: 4 – 6 bar (50 l/min) – Water (10 – 15 l) – Power supply: 24 V DC – 5 digital inputs – 5 digital outputs – 4 analog inputs – 2 analog outputs – Dimensions (H x W x D): 1200 x 1200 x 400 mm Wastewater Transport Station 8024506 The station is fully assembled, wired and tested. Including control system with FluidLab Water Management, EasyPort, connecting cables, accessory set and “Getting Started” technical documentation. Main components 3 l tank, including overflow rim, 1 l tank, gravity duct, capacitive proximity sensor, float switch, magnetic-inductive flow sensor, ultrasound sensor, centrifugal pump, proportional media valve, proportional pressure regulator valve, pneumatic slide, metering screw for metering solids, electric connection board, aluminum profile plate. Note For single operation, a water supply tank/ground water (order no. 8024503) is required. Required accessories, also order: 1x Tabletop power supply unit → page 64 1x Compressor → page 67 1x Compressor accessories 102725 Recommended accessories → page 64 1x Water supply tank/ground water 8024503 1x Sedimentation granules 8037688 1x DC wattmeter 8216170 1x Trolley with plate 8039990 1x Tool set 539767 1x Pipe and tubing cutter 7658 1x Sewage technology training set 8174093 Recommended software: FluidLab-PA Closed-Loop → page 171 Water Technology > EDS Water Management > Stations Recommended Learning Material Workbooks → page 156 Campus license: en/de 8208239 Note: The campus license includes both the student and instructor versions of all PDF workbooks related to EDS Water Management: “Water Purification”, “Water Supply”, “Wastewater Transport”, Wastewater Treatment”, “Sand Filtration”, “Membrane Filtration”, “Monitoring, Controlling, and Optimizing Operations”, and “Energy Optimization in Water and Wastewater Treatment Plants”. Courses on Festo LX aWastewater Transport aIntroduction to Water Cycle and Water Management aWater Supply aWater Purification aWastewater Transport aSand filtration for Water Purification aMembrane Filter Process in Water Management aMechanical Pre-Treatment for Wastewater aAdsorption in Water Management
RkJQdWJsaXNoZXIy MzE0OTAwNw==