→ festo.com/didactic 14 General Training Content See the workbook “Sand Filtration” → page 157 Learning Content for Project Work – Separation of pollutants via a quartz sand and quartz gravel layer – Deep-bed filtration and structure of a filter cake – Measurement of pressure loss via the sand filter – Automated filter process and sand filter backwashing – Parameterizing the process steps – Functions of pneumatically driven valves and fittings – Creating a Micheau diagram Technical Data – Operating pressure: 4 – 6 bar (50 l/min) – Water (10 – 15 l) – Power supply: 24 V DC – 6 digital inputs – 8 digital outputs – 4 analog inputs – Dimensions (H x W x D): 1350 x 355 x 400 mm Sand Filtration Station 8024508 The station is fully assembled, wired and tested. Including control system with FluidLab Water Management, EasyPort, connecting cables, accessory set and “Getting Started” technical documentation. Main components 3 l tank, including overflow rim, capacitive proximity sensor, float switch, magnetic- inductive flow sensor, centrifugal pump, 4.75 l sand filter unit, proportional media valve, proportional pressure regulator valve, pneumatic valve terminal with 5/2-way solenoid valves, non-return valve, pressure sensor, electric connection board, aluminum profile plate, 1x quartz sand and quartz gravel. Required accessories, also order: 1x Tabletop power supply unit → page 64 1x Compressor → page 67 1x Compressor accessories 102725 Recommended accessories → page 64 1x DC wattmeter 8216170 1x Trolley with plate 8039990 1x Tool set 539767 1x Pipe and tubing cutter 7658 1x Quartz and quartz gravel 8039989 1x Sewage technology training set 8174093 1x Water supply technology training set 8038315 Recommended software: FluidLab-PA Process → page 170 FluidLab-PA Closed-Loop → page 171 EDS_Katalog_005_de.eps Water Technology > EDS Water Management > Stations Recommended Learning Material Workbooks → page 156 Campus license: en/de 8208239 Note: The campus license includes both the student and instructor versions of all PDF workbooks related to EDS Water Management: “Water Purification”, “Water Supply”, “Wastewater Transport”, Wastewater Treatment”, “Sand Filtration”, “Membrane Filtration”, “Monitoring, Controlling, and Optimizing Operations”, and “Energy Optimization in Water and Wastewater Treatment Plants”. Courses on Festo LX aSand filtration for Water Purification aIntroduction to Water Cycle and Water Management aWater Supply aWater Purification aWastewater Transport aWastewater Treatment aMembrane Filter Process in Water Management aMechanical Pre-Treatment for Wastewater aAdsorption in Water Management
RkJQdWJsaXNoZXIy MzE0OTAwNw==