Process Automation and Water Management - Learning solutions for basic and advanced training

→ festo.com/didactic 16 General Training Content See the workbook “Membrane Filtration” → page 157 Learning Content for Project Work – Membrane filtration operating modes like filtration and backwashing – Presentation of the theoretical basic principles of various membrane filtration (micro-, ultra-, nanofiltration and reverse osmosis) – Process engineering differences between the cross-flow and dead-end filtration – Automated integrity test for quality testing the membrane via pneumatic actuation and monitoring – Effect of the transmembrane pressure on the filter performance – Functions of pneumatically driven valves and fittings Technical Data – Operating pressure: 4 – 6 bar (50 l/min) – Water (10 – 15 l) – Power supply: 24 V DC – 8 digital inputs – 8 digital outputs – 4 analog inputs – 2 analog outputs – Dimensions (H x W x D): 1250 x 710 x 400 mm Membrane Filtration Station 8024509 The station is fully assembled, wired and tested. Including control system with FluidLab Water Management, EasyPort, connecting cables, accessory set and “Getting Started” technical documentation. Main components 3 l tank, including overflow rim, 3/2-way ball valve, membrane filter unit, capacitive proximity sensor, float switch, magnetic-inductive flow sensor, pneumatic valve terminal with 3/2-way solenoid valves, 5/2-way solenoid valve, membrane pump, proportional media valve, proportional pressure regulator valve, pressure sensor, electric connection board, aluminum profile plate. Note For single operation, a water supply tank/ground water (order no. 8024503) is required. Required accessories, also order: 1x Tabletop power supply unit → page 64 1x Compressor → page 67 1x Compressor accessories 102725 Recommended accessories → page 64 1x Water supply tank/ground water 8024503 1x DC wattmeter 8216170 1x Membrane filter unit 8024510 1x Trolley with plate 8039990 1x Tool set 539767 1x Pipe and tubing cutter 7658 1x Sewage technology training set 8174093 1x Water supply technology training set 8038315 Recommended software: FluidLab-PA Process → page 170 FluidLab-PA Closed-Loop → page 171 > 1000 µm 0.01µm 0.1-2 bar 0.1-5 bar 3-20 bar 10-100 bar 10µm 0.001µm < 0.001µm 0.1µm 1µm Water Technology > EDS Water Management > Stations Recommended Learning Material Workbooks → page 156 Campus license: en/de 8208239 Note: The campus license includes both the student and instructor versions of all PDF workbooks related to EDS Water Management: “Water Purification”, “Water Supply”, “Wastewater Transport”, Wastewater Treatment”, “Sand Filtration”, “Membrane Filtration”, “Monitoring, Controlling, and Optimizing Operations”, and “Energy Optimization in Water and Wastewater Treatment Plants”. Courses on Festo LX aMembrane Filter Process in Water Management aIntroduction to Water Cycle and Water Management aWater Supply aWater Purification aWastewater Transport aWastewater Treatment aSand filtration for Water Purification aMechanical Pre-Treatment for Wastewater aAdsorption in Water Management Filtration* Microfiltration Ultrafiltration Nanofiltration Reverse osmosis Membrane filtration Red blood corpuscle Viruses Sugar Atomic radius Sand, pollen Bacteria Dissolved salts Particle matter Dissolved matter * Screen filtration > 1000 µm (1 mm) Fine filtration > 500 µm Paticle filtration > 10 µm Ions Dissolved particles Heavy metal ions Other smallest particles Macromolecular substances Viruses Particles Algae Sand/clay

RkJQdWJsaXNoZXIy MzE0OTAwNw==