→ festo.com/didactic 18 Water Technology > EDS Water Management > Stations Recommended Learning Material Workbooks → page 156 Campus license: en/de 8208239 Note: The campus license includes both the student and instructor versions of all PDF workbooks related to EDS Water Management: “Water Purification”, “Water Supply”, “Wastewater Transport”, Wastewater Treatment”, “Sand Filtration”, “Membrane Filtration”, “Monitoring, Controlling, and Optimizing Operations”, and “Energy Optimization in Water and Wastewater Treatment Plants”. Courses on Festo LX aAdsorption in Water Management aIntroduction to Water Cycle and Water Management aWater Supply aWater Purification aWastewater Transport aWastewater Treatment aSand filtration for Water Purification aMembrane Filter Process in Water Management aMechanical Pre-Treatment for Wastewater Adsorption Station 8133701 The station is fully assembled, wired, and tested. Including control system with FluidLab Water Management, EasyPort, connecting cables, accessory set and “Getting Started” technical documentation. Main components 3 l tank, ultrasound sensor, capacitive proximity sensor, float switch, magnetic-inductive flow sensor, centrifugal pump, 2/2-way solenoid valve, filter unit, inline photometer Arti:sens, analysis unit for the photometer, electric connection board, aluminum profile plate. Required accessories, also order: 1x Tabletop power supply unit → page 64 Recommended accessories → page 64 1x Water supply tank/ground water 8024503 1x DC wattmeter 8216170 1x Trolley with plate 8039990 1x Tool set 539767 1x Pipe and tubing cutter 7658 1x Sewage technology training set 8174093 1x Water supply technology training set 8038315 Recommended software: FluidLab-PA Closed-Loop → page 171 Learning Objectives – In-depth understanding of the adsorption process. – Learn the fundamentals of closed-loop control in the station adsorption. – Read and design technical drawings for a adsorption engineering system. – Learn the various methods used for control loop tuning in a adsorption. – Operate, identify, and analyze different control systems for flow, pressure, and a adsorption process. Technical Data – Water (10 – 15 l) – Power supply: 24 V DC – 4 digital inputs – 6 digital outputs – 3 analog inputs – 1 analog output – Dimensions (W x H x D): 355 x 1200 x 400 mm Uncharged part of carbon Charged part of carbon Adsportion zone Concentration in Solution
RkJQdWJsaXNoZXIy MzE0OTAwNw==