Process Automation and Water Management - Learning solutions for basic and advanced training

→ festo.com/didactic 20 Water Technology > EDS Water Management > Stations Recommended Learning Material Workbooks → page 156 Campus license: en/de 8208239 Note: The campus license includes both the student and instructor versions of all PDF workbooks related to EDS Water Management: “Water Purification”, “Water Supply”, “Wastewater Transport”, Wastewater Treatment”, “Sand Filtration”, “Membrane Filtration”, “Monitoring, Controlling, and Optimizing Operations”, and “Energy Optimization in Water and Wastewater Treatment Plants”. Courses on Festo LX aMechanical Pre-Treatment for Wastewater aIntroduction to Water Cycle and Water Management aWater Supply aWater Purification aWastewater Transport aWastewater Treatment aSand filtration for Water Purification aAdsorption in Water Management aMembrane Filter Process in Water Management Mechanical Pre-Treatment Station 8133700 The station is fully assembled, wired, and tested. Including control system with FluidLab Water Management, EasyPort, connecting cables, accessory set and “Getting Started” technical documentation. Main components Drain channel, screen, ultrasonic sensor, pneumatic cylinder, pneumatic solenoid valve, electric connection board, aluminum profile plate, LED lamp, water supply tank/ground water. Required accessories, also order: 1x Tabletop power supply unit → page 64 1x Compressor → page 67 1x Compressor accessories 102725 Recommended accessories → page 64 1x DC wattmeter 8216170 1x Trolley with plate 8039990 1x Tool set 538767 1x Pipe and tubing cutter 7658 1x Sewage technology training set 8174093 1x Water supply technology training set 8038315 1x Wastewater transport station 8024506 Recommended software: FluidLab-PA Closed-Loop → page 171 Learning Objectives – Gain a deep understanding of the water pre-treatment process – Read and design technical drawings for water pre-treatment engineering – Know the functions of pneumatically cylinder – Parameter the process steps Technical Data – Operation pressure: 4 – 6 bar (50l/min) – Water (10 – 15 l) – Power supply: 24 V DC – 6 digital inputs – 5 digital outputs – 2 analog inputs – Dimensions (W x H x D): 580 x 900 x 400 mm

RkJQdWJsaXNoZXIy MzE0OTAwNw==